/content/hbtbt/ae/en/search-results.html

    nurse call systems

    88885A3 Cover Plate Systevo Bed Unit

    88885A3 is a cover plate for the Systevo Bed Unit, supplied for the version with both magnetic plug system and DIN 7 sockets, completing the room unit front assembly.

    Overview

    Part Number: 88885A3

    Cover plate for Systevo bed unit with magnetic plug system and DIN 7 socket. Fitted with call button red and cancel button grey.

    Special material properties:

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Accessories

    88885AC Call button grey/red icon 25pcs

    88914A5 Frame for cover plate (single)

    88914B5 Frame for cover plate (double)

    88914C5 Frame for cover plate (triple)

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • For SBU-DM2+
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • For SBU-DM2+
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 68 mm H: 68 mm
    • Type Of Protection : Fire Protection Class V0
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : For SBU-DM2+|Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
    • Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant