Nurse Call Systems
88885B3 Cover Plate Systevo Bed Unit
Cover plate for Systevo bed unit with DIN 7 socket. Fitted with call button red and cancel button grey.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885B3
Cover plate for Systevo bed unit with DIN 7 socket. Fitted with call button red and cancel button grey.
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Accessories
88885AC Call button grey/red icon 25pcs
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
Features
- Color
- Gray
- Features & Benefits
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
Features
- Color
- Gray
- Features & Benefits
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
- Color : Gray
- Type Of Protection : Fire Protection Class V0
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
- Features & Benefits : Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Dimensions : W: 68 mm H: 68 mm