/content/hbtbt/ae/en/search-results.html

    nurse call systems

    88885I3 Systevo Audio Interface Cover Plate

    Cover plate for Systevo Audio Interface unit.

    Overview

    Part Number: 88885I3

    Cover plate for Systevo Audio Interface unit.
    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Additional information

    Product available from September 2021.

    Accessories

    88914A5 Frame for cover plate (single)

    88914B5 Frame for cover plate (double)

    88914C5 Frame for cover plate (triple)

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • -10 to 50°C
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10

    Features

    • Packing unit
      • 5 pcs
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Snap Fastening
    • Installation
      • Snap Fastening

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • -10 to 50°C
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10

    Features

    • Packing unit
      • 5 pcs
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Flame Protection (Fire Protection Class V0)
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • Halogen Free
      • Heat Resistance
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Snap Fastening
    • Installation
      • Snap Fastening

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : -10 to 50°C
    • Storage Temperature : -20 to 60°C
    • Packing unit : 5 pcs
    • Mounting : Snap Fastening
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : -10
    • Material : PC + ABS-FR
    • Installation : Snap Fastening
    • Industry : Healthcare
    • For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
    • Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)