nurse call systems
89954C10 Single-phase UPS Module 230 VAC
Modern, flexible, efficient and microcontroller managed 230VAC online UPS for constant uninterruptible power supply of critical loads such as workstation or server of the nurse call system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- -40 to 85°C
Dimensions & Weight
- Weight (kg)
- 12
- Dimensions
- W: 440 mm H: 88 mm D: 405 mm
Technical Specifications
- Technical Data
- Autonomy Time At 75% Load: 8 Min
- Battery Replacement Hot-Swap: Yes
- Connection Input: IEC C14 Output
- Efficiency: Typically 90%
- Input Voltage: Range Of 180-240 V AC 45-65 Hz
- Max. Output Current (Per Phase): 3.9A
- Number of Batteries: 3X7 Ah
- Output Power: 0.9KW
- Power Dissipation At 100% Load: 90 W (230 V AC)
- Recommended Circuit Breaker: 16A (B,C) (Charact.)
- Required Cooling Air Volume: 50M³
- Voltage: 230 V AC +/- 1%
- Interface
- RS232
Electrical Specifications
- Power consumption (W)
- 90
- Output voltage (V AC)
- 230
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Workstation or Server of the Nurse Call System
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- -40 to 85°C
Dimensions & Weight
- Weight (kg)
- 12
- Dimensions
- W: 440 mm H: 88 mm D: 405 mm
Technical Specifications
- Technical Data
- Autonomy Time At 75% Load: 8 Min
- Battery Replacement Hot-Swap: Yes
- Connection Input: IEC C14 Output
- Efficiency: Typically 90%
- Input Voltage: Range Of 180-240 V AC 45-65 Hz
- Max. Output Current (Per Phase): 3.9A
- Number of Batteries: 3X7 Ah
- Output Power: 0.9KW
- Power Dissipation At 100% Load: 90 W (230 V AC)
- Recommended Circuit Breaker: 16A (B,C) (Charact.)
- Required Cooling Air Volume: 50M³
- Voltage: 230 V AC +/- 1%
- Interface
- RS232
Electrical Specifications
- Power consumption (W)
- 90
- Output voltage (V AC)
- 230
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Workstation or Server of the Nurse Call System
Others
- Industry
- Healthcare
- Air Humidity : < 20 %
- Weight (kg) : 12
- Technical Data : Autonomy Time At 75% Load: 8 Min|Battery Replacement Hot-Swap: Yes|Connection Input: IEC C14 Output|Efficiency: Typically 90%|Input Voltage: Range Of 180-240 V AC 45-65 Hz|Max. Output Current (Per Phase): 3.9A|Number of Batteries: 3X7 Ah|Output Power: 0.9KW|Power Dissipation At 100% Load: 90 W (230 V AC)|Recommended Circuit Breaker: 16A (B,C) (Charact.)|Required Cooling Air Volume: 50M³|Voltage: 230 V AC +/- 1%
- Storage Temperature : -40 to 85°C
- Power consumption (W) : 90
- Output voltage (V AC) : 230
- Interface : RS232
- Industry : Healthcare
- Dimensions : W: 440 mm H: 88 mm D: 405 mm
- Brand : Honeywell
- Application : Workstation or Server of the Nurse Call System