/content/hbtbt/ae/en/search-results.html

    nurse call systems

    89954R5 Single Phase Power Supply Unit 24 V DC (10 A)

    Single-phase power supply unit (10 A) for the constant DC power supply of the call system in accordance with DIN VDE 0834-1: 2016-06, fulfilment of EN60601-1, 2xMOPP.

    Overview

    Part Number: 89954R5

    Single-phase power supply unit (10 A) for the constant DC power supply of the call system in accordance with DIN VDE 0834-1: 2016-06, fulfilment of EN60601-1, 2xMOPP. UL/CSA 60601-1 (E213214) certified. Very compact design due to fully-integrated primary-clocked switching technology. Parallel-switchable and series-switchable for flexible power supply of the call system and its components. Voltage range adjustable, for adaptation to local requirements. DC-OK-Signal (LED/relay) for further interference processing in accordance with DIN VDE 0834-1: 2016-06. Fitted with push-in connectors for simple wiring (max. 2.5 mm2). Suitable for top-hat rail mounting in the sub-distribution.

    Features
    Connectors output:
    • Push-In, max 2.5 mm2
    • earth leakage current:
    Signalling DC-OK:
    • Uout > 21,5 V DC (LED)
    • Uout > 21,5 V (typ.) max. 30 V/1A (relay)
    Recommended circuit breaker:
    • 10 A (characteristic B/C)
    Switch-on current limitation:
    • < 30 A, NTC
    Additional information

    IEC 60364-4-41 (DIN VDE 0100-410).

    SELV: EN 60601-1, 2xMOPP.

    EN 61558-1 /-2-16, EN 60950-1.

    AAMI/ANSI ES 60601-1: 2005.

    CSA C22.2 No. 60601-1 (2008).

    EMC: EN 61204-3.

    IEC 60601-1-2.

    CE: in accordance with 2014/30/EU and 2014/35/EU.

    UL: UL/CSA 60601-1 (E213214).

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • -25 to 70°C
    • Storage Temperature
      • -40 to 85°C

    Dimensions & Weight

    • Weight (kg)
      • 1
    • Dimensions
      • W: 55 mm H: 127 mm D: 171 mm

    Electrical Specifications

    • Rated voltage (V AC)
      • 230
    • Rated current (A)
      • 1.24
    • Output Voltage
      • 23 to 28.5 VDC
    • Output Current
      • 10 A at 24 V (Continuous Load)
    • Current consumption @ 24 V DC (mA)
      • Input:100-240 VAC, 50-60Hz, 2.7 - 1.2 AOutput: 24 VDC, 10 A

    Technical Specifications

    • Rated frequency
      • 50 Hz
    • Mounting
      • Top-Hat Rail Mounting

    Features

    • Features & Benefits
      • Earth Leakage Current: Uout > 21.5 VDC (LED), Uout > 21.5 V (typ.) Max. 30 V/1 A (Relay), 10 A (Characteristic B/C), < 30 A, NTC
      • Max 2.5 mm²
      • Push-In

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Constant DC Power Supply of the Call System

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • -25 to 70°C
    • Storage Temperature
      • -40 to 85°C

    Dimensions & Weight

    • Weight (kg)
      • 1
    • Dimensions
      • W: 55 mm H: 127 mm D: 171 mm

    Electrical Specifications

    • Rated voltage (V AC)
      • 230
    • Rated current (A)
      • 1.24
    • Output Voltage
      • 23 to 28.5 VDC
    • Output Current
      • 10 A at 24 V (Continuous Load)
    • Current consumption @ 24 V DC (mA)
      • Input:100-240 VAC, 50-60Hz, 2.7 - 1.2 AOutput: 24 VDC, 10 A

    Technical Specifications

    • Rated frequency
      • 50 Hz
    • Mounting
      • Top-Hat Rail Mounting

    Features

    • Features & Benefits
      • Earth Leakage Current: Uout > 21.5 VDC (LED), Uout > 21.5 V (typ.) Max. 30 V/1 A (Relay), 10 A (Characteristic B/C), < 30 A, NTC
      • Max 2.5 mm²
      • Push-In

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Constant DC Power Supply of the Call System

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : -25 to 70°C
    • Weight (kg) : 1
    • Storage Temperature : -40 to 85°C
    • Rated voltage (V AC) : 230
    • Rated frequency : 50 Hz
    • Rated current (A) : 1.24
    • Output Voltage : 23 to 28.5 VDC
    • Output Current : 10 A at 24 V (Continuous Load)
    • Mounting : Top-Hat Rail Mounting
    • Industry : Healthcare
    • Features & Benefits : Earth Leakage Current: Uout > 21.5 VDC (LED), Uout > 21.5 V (typ.) Max. 30 V/1 A (Relay), 10 A (Characteristic B/C), < 30 A, NTC|Max 2.5 mm²|Push-In
    • Dimensions : W: 55 mm H: 127 mm D: 171 mm
    • Current consumption @ 24 V DC (mA) : Input:100-240 VAC, 50-60Hz, 2.7 - 1.2 AOutput: 24 VDC, 10 A
    • Brand : Honeywell
    • Application : Constant DC Power Supply of the Call System