/content/hbtbt/ae/en/search-results.html

Plant & Integration Controllers

ALER-EDGE-10 Controller

Edge10 Field Controllers run the full Niagara stack, with 10 points of on-board IO and IO-R-34 expansion capability

Overview

ALER-EDGE-10 is an IP-based field equipment controller powered by the Niagara Framework®. ALER-EDGE-10 controllers drive applications such as zone temperature control, and the operation of fan coil units, single-stage air handling units, water-source heat pumps and more. ALER-EDGE-10 controllers run the full Niagara stack, with 10 points of on-board IO and IO-R-34 expansion capability. ALER-EDGE-10 licensing supports three devices and 50 total points to harness the full power of Niagara at the edge

Features & Benefits:
  • FCC Part 15, class b
  • C-UL
  • CE
  • UL916, Open Energy Management Class 2
  • RoHS2
  • REACH
  • WEEE
  • CAN/CSA-C22.2 No. 205-12
Specifications

Others

  • Product Type
    • Field Controller Degrees Celsius
  • Communication Technology
    • Modbus
  • Brand
    • Alerton
  • Communications Protocol
    • BACnet

Others

  • Product Type
    • Field Controller Degrees Celsius
  • Communication Technology
    • Modbus
  • Brand
    • Alerton
  • Communications Protocol
    • BACnet
  • Product Type : Field Controller Degrees Celsius
  • Communication Technology : Modbus
  • Brand : Alerton
  • Communications Protocol : BACnet
Others
Name
Description
File Size
Date
Size
ALER-EDGE-10 Data Sheet
application/pdf 1.79 MB
5/17/2023
1.79 MB
ALER-EDGE-10 Brochure
application/pdf 390.29 KB
5/17/2023
390.29 KB
Name
Description
File Size
Date
Size
ALER-EDGE-10 Data Sheet
application/pdf 1.79 MB
5/17/2023
1.79 MB
ALER-EDGE-10 Brochure
application/pdf 390.29 KB
5/17/2023
390.29 KB
Name
Description
File Size
Date
Size
ALER-EDGE-10 Data Sheet
1.79 MB
5/17/2023
ALER-EDGE-10 Brochure
390.29 KB
5/17/2023
Product Number
Image
SKU
Description
alt
ALER-EDGE-10
Niagara Edge 10 field controller with 10 points of onboard IO, 1 RS-485 serial port, and 2 10100 Ethernet ports. Supports 1 IO-R-34. Includes Niagara N4 and drivers for BACnet, Modbus and SNMP. Supports up to 3 devices and 50 total points
Image
SKU
Description
alt
ALER-EDGE-10
Niagara Edge 10 field controller with 10 points of onboard IO, 1 RS-485 serial port, and 2 10100 Ethernet ports. Supports 1 IO-R-34. Includes Niagara N4 and drivers for BACnet, Modbus and SNMP. Supports up to 3 devices and 50 total points