/content/hbtbt/ae/en/search-results.html

    Supervisors

    Niagara 4 E-Signature Application

    E-signature applications (ESIGN) help Niagara 4 users reduce the risk of failed regulatory audits. The ESIGN applications allow Niagara 4 users to create and manage controlled audit logs of accurate, time and date stamped, and unalterable data.

    Overview

    E-signature applications (ESIGN) help Niagara 4 users reduce the risk of failed regulatory audits. The ESIGN applications allow Niagara 4 users to create and manage controlled audit logs of accurate, time and date stamped, and unalterable data.

    The Niagara 4 ESIGN applications offer procedural and technical controls necessary for a compliant method of procedure (MOP) and standard operating procedure (SOP). It is particularly helpful to regulated businesses required to meet the FDA’s 21 CFR part 11. When manual changes and overrides are required, the Niagara 4 ESIGN applications allow for changes and overrides to be made by authorized personnel, approved by managers, and documented in audit files to maintain an accurate record.

    Features & Benefits:
    • Intuitive point manager view to select and convert station Niagara points to ESIGN secured points
    • Creates ESIGN secured histories
    • Manages ESIGN secured points and histories over their lifecycle
    • Customer zones, categories, roles, users, reason sets, and reasons are configurable
    • Points can be designated as ESIGN secured (or can remain as standard Niagara points)
    • ESIGN secured point value changes include emergency override, emergency auto, override, auto, emergency active, and emergency inactive (all with authentication)
    Others
    Name
    Description
    File Size
    Date
    Size
    EAGLEHAWK NX Controller Data Sheet
    application/pdf 697.01 KB
    7/10/2023
    697.01 KB
    E-Signature Application Data Sheet
    application/pdf 202.82 KB
    5/17/2023
    202.82 KB
    EAGLEHAWK NX Controller Installation & Commissioning Instructions
    application/pdf 3.94 MB
    6/5/2023
    3.94 MB
    Name
    Description
    File Size
    Date
    Size
    EAGLEHAWK NX Controller Data Sheet
    application/pdf 697.01 KB
    7/10/2023
    697.01 KB
    E-Signature Application Data Sheet
    application/pdf 202.82 KB
    5/17/2023
    202.82 KB
    EAGLEHAWK NX Controller Installation & Commissioning Instructions
    application/pdf 3.94 MB
    6/5/2023
    3.94 MB
    Name
    Description
    File Size
    Date
    Size
    EAGLEHAWK NX Controller Data Sheet
    697.01 KB
    7/10/2023
    E-Signature Application Data Sheet
    202.82 KB
    5/17/2023
    EAGLEHAWK NX Controller Installation & Commissioning Instructions
    3.94 MB
    6/5/2023
    Product Number
    Part Number
    Description
    Add to list
    ESIGN-EC-N4-250
    E-Signature Application for JACE 8000 with 250 secured points.
    ESIGN-EC-N4-UNL
    E-Signature Application for JACE 8000 with unlimited secured points
    ESIGN-EC-N4-UP-250
    E-Signature Application upgrade to add 250 additional secured points
    ESIGN-S-N4-1000
    N4 Supervisor E-Signature Application with 1000 secured points. Niagara Station Proxy Points for JACE secured points are not covered & do not count against this limit.
    ESIGN-S-N4-UNL
    N4 Supervisor E-Signature Application with unlimited secured points. Niagara Station Proxy Points for JACE secured points are not covered & do not count against this limit.
    ESIGN-S-N4-UP-1000
    N4 Supervisor E-Signature Application upgrade to add 1000 additional secured points. Niagara Station Proxy Points for JACE secured points are not covered & do not count against this limit.