/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    12-Zone Vision conventional Control Panel

    Discontinued

    Micro processed 12-zone fire detection control panel incorporates source supply of 2 supervised siren outputs, general alarm relay, general fault relay, general indicators and provides digital input for remote reset,

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Micro processed 12-zone fire detection control panel distinguish between alarm detector or push button per zone. Up to 32 ECO1000 detectors per zone & Incorporates source supply of 2 supervised siren outputs, general alarm relay, general fault relay, general indicators (fire, fault, service, CPU fault, general disconnection, in test, fault siren circuit). 12-zone fire detection control panel provides digital input for remote reset, configurable delays, auxiliary output.

    Fixed 24V, resettable 24Vdc output and zone indicators for alarm, fault, disconnection, test. Optionally, it allows to connect the up to 3 cards of 4 programmable relaysVSN-4REL, one RS232 VSN-232 card, one Ethernet IP TG-IP-1 card and one card with IP /GPRS UCIP / UCIP-GPRS

    Features & Benefits:
    • General alarm relay: C, NO, NC, 1A max.
    • General fault relay: C, NO, NC, 1 A max.
    • Sounders output: 2 Supervised Diode or 6.8 kΩ (500 mA max each)
    • Zone end of line: 47 µF or 6.8 kΩ
    • Ports: 2 RS232 (TTL Rx, Tx, Gnd), 1 I2C (Aux. Modules), 1 USB (Type B)
    Certifications:
    • 1134-CPD-086
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS