/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Addressable Interface Module

    Honeywell HM-DCZRM-UL are the Interface Module which are intended to use with intelligent addressable systems where the individual address of each module is selected using built-in rotary switches.

    Overview

    Honeywell HM-DCZRM-UL are the Interface Module which are intended to use with intelligent addressable systems where the individual address of each module is selected using built-in rotary switches.

    Features & Benefits:
    • Supports compatible two-wire smoke detectors
    • Supervises IDC wiring and connection of external power source
    • High noise EMF/RFI immunity
    • SEMS screws with clamping plates for ease of wiring
    • LED flashes during normal operation
    Certifications:
    • UL: S35595
    Specifications

    Others

    • Brand
      • Honeywell
    • Product Type
      • Interface Module

    Others

    • Brand
      • Honeywell
    • Product Type
      • Interface Module
    • Brand : Honeywell
    • Product Type : Interface Module