/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    AM1000 Fire Detection Panel

    Discontinued

    AM 1000 are addressable microprocessor control panels for the management of fire detection systems. They can control 99 detectors and 99 input/output modules connected on a single loop.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    AM 1000 are addressable microprocessor control panels for the management of fire detection systems. They can control 99 detectors and 99 input/output modules connected on a single loop. The control panels cabinet are made of a self-extinguishing plastic, impact-resistant and are suitable for wall mounting.

    Features & Benefits:
    • Microprocessor System
    • 1 addressable line
    • 99 detectors + 99 input/output modules
    • 8 lines X 20 columns LCD graphic display (128 x 64 points)
    • 3 levels of password (User - Maintenance - Configuration)
    • CBE (Control By Event Equation) provide logical operators (And, Or, Xor, etc.) for control activations
    • Real time clock
    • Auto programming of the line with the automatic identification of connected devices
    Certifications:
    • EN-54.2
    • EN54-4
    • CE