Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Analogue addressable panel spare parts

    The ID3000 is a flexible, modular control panel, built from various option modules. Each module is supplied with required mounting screws, connection cables, washers etc. and installation instructions.

    Overview

    The NOTIFIER ID3000 family of fire alarm control panels delivers the power and flexibility to meet the even the most demanding of requirements. From 2 to 8 loops in a single ID3000 panel to over 500 loops on a network, an ID3000 system offers unrivalled stability, versatility and capacity. When it comes to giving you the earliest possible warning of a potential fire threat the ID3000 supports Notifier’s comprehensive range of detectors, advanced fire detection sensors and loop devices delivering you the most complete and versatile fire alarm system in the market place. The ID3000 can be programmed to adapt to the different uses of the areas where smoke detectors are installed. A total of 9 different sensitivity levels can be assigned to individual smoke sensors thereby allowing the system designer to closely match the sensor’s response to the environment in which the device is located. This even allows smoke detection to be turned off, leaving heat detection active. The ID3000 also supports the NOTIFIER ID2 net; one of the fastest, most consistent and robust networking systems available, transmitting an alarm across the network in less than half a second. Such performance makes the ID3000 system ideally suited to even the largest of office complexes, shopping centres, university campus’ and sports stadium.

    Features & Benefits:
    • 2-8 Analogue Addressable Loops; each of up to 198 devices
    • 255 Fire zones per panel
    • Fully approved peer to peer network of up to 63 panels
    • Maintains 3 second call point response time over the network
    • Flexible timer functions
    • System sensitivity and functionality can be tailored for the time of day, or day of week
    • Sophisticated cause and effect programming including support for non-fire signals and over-ride capability for smoke control systems
    Certifications:
    • Certified for use in various markets across Europe. Declarations and certificates for CE, DoP, LPCB, VdS, Bosec and others can be downloaded from our web-pages
    Specifications

    Others

    • Brand
      • Gent
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • Gent
      • Morley-IAS
      • NOTIFIER
    • Brand : Gent|Morley-IAS|NOTIFIER