Fire Alarm Control Panels
Carbon Monoxide Detection & Control System
The carbon monoxide detection and control system consists of Central control, it is called the block composed of the metallic cabin, switching power supply, control module, back panel module, power strip network connection and zone modules.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The carbon monoxide detection and control system consists of Central control, it is called the block composed of the metallic cabin, switching power supply, control module, back panel module, power strip network connection and zone modules. There are two sizes of control panel PARK2000, from 1 zone expandable to 2 zones. PARK5000, from 3 zones expandable to 5 zones. NCO-100 carbon monoxide detectors.
The control module is the micro processed unit from which the Park control panels make the decisions. The zone module is a stand-alone module, powered through the Back module Panel and from the switched source. From it, the detectors are powered and processes the digital information sent by them.
Certifications:- LOM
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER