Fire Alarm Control Panels
FACP IQ8Control M
THe FACP IQ8Control M is a loop technology fire alarm and control panel designed to monitor and alarm medium to large sized premises.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
IQ8Control M fire panels are high-tech control panels for medium-sized objects. The panel has effective fire prevention with the highest degree of flexibility and safety for medium-sized objects with several floors (up to 512 detectors) such as office buildings, industrial properties and hotels etc. IQ8Control M allows implementation of a maximum of 7 esserbus loops or 6 powered loops. The esserbus transponders are bus devices with freely programmable inputs and outputs for controlling and monitoring external devices or for connecting special detectors. The esserbus is a short and open circuit resilient loop, offering highest operational reliability as well as cost saving installation options on account of reduced wiring through combined loop and spur topologies.
Features & Benefits:- Max. 7/6 esserbus / esserbus PLus analog loop modules for total up to 889/762 loop devices
- Operating modes TM and PM according to DIN VDE 0833-2 to avoid false alarms
- Fire brigade operating panel and alarm transmission unit interface on the peripheral module
- Three common relays, freely programmable, monitored, floating for up to 24 V DC/1A (on the peripheral module)
- TTY or RS 485, RS 232 interface
- Integration in the short and open circuit resistant essernet network with up to 31 fire detection panels
- Connection to graphical supervisor FlexES Guard/WINMAG via serial essernet interface (SEI)
- Operating panel with alphanumerical display
- Event memory for up to 10,000 events
- All System 8000 micromodules are compatible
- Printer interface for internal printer
- Two batteries with monitoring circuit
- Monitored input for external power supply unit
- Degraded mode for monitored areas up to 48,000 m² or more than 512 fire detectors
- VdS
- BOSEC
- NF-SSI
- EN-54
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER