/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Flex 404 Fire Alarm Control Panel

    Discontinued

    The Flex 404 is a four zone fire alarm control panel (FACP). This control panel provides reliable fire signaling protection for small to medium-sized retail, office, multi-family, or other similar commercial or institutional buildings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Flex 402 is a two zone fire alarm control panel (FACP) and the Flex 404 is a four zone FACP. These control panels provide reliable fire signaling protection for small to medium-sized retail, office, multi-family, or other similar commercial or institutional buildings. The Initiating Device Circuits (IDCs) for the Flex Series panels are categorized as Class 2 Power-Limited and operate in Class B (Style B). Each panel is compatible with the following types of conventional input devices: two-wire and four-wire smoke detectors, water flow devices, pull stations and tamper switches.

    In addition, each panel is compatible with other normally-open contact devices. These devices include the System Sensor i3™ Series microprocessor-based detectors with advanced features like drift compensation, maintenance alert and freeze warning.

    Features & Benefits:
    • Four Style B (Class B) IDC zones, two Style Y (Class B) NACs
    • Optional NAC Class A converter module
    • NAC synchronization and programmability features: ADA compliant strobe synchronization, ANSI audible signals as required by NFPA 72, Silence inhibit, auto-silence, non-silence able, Selective Silence: mute horns, keep strobes lit; Temporal or steady signal
    • Silent or audible walk test from front keypad
    • Zone disable, alarm verification selectable per zone
    • Controls: Acknowledge, Alarm, Silence, Reset, Walk test, Zone enable/disable
    • LED indicators: Alarm, Supervisory, Maintenance, Trouble (one per zone): AC, NAC / Zone disable, NAC fault, System / Power Trouble, Walk test, Alarm Silence, Charger / Battery / Earth Fault (on pub)
    • Alarm verification
    • Low AC voltage sense, automatic battery charger
    • Piezo sounder for alarm, trouble, and supervisory
    Certifications:
    • UL: S521
    • NYC Fire Dept.: COA #366-04-3
    • CSFM: 7300-1703: 0161
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI