Fire Alarm Control Panels
FRM-1 Intelli Addressable Relay Module
The FRM-1(A) Addressable Relay Module provides the system with a dry-contact output for activating a variety of auxiliary devices, such as fans, dampers, control equipment, etc.
The FRM-1(A) Addressable Relay Module provides the system with a dry-contact output for activating a variety of auxiliary devices, such as fans, dampers, control equipment, etc. Addressability allows the dry contact to be activated, either manually or through panel programming, on a select basis.
Features & Benefits:- Built-in type identification automatically identifies these devices to the control panel
- Internal circuitry and relay powered directly by two-wire SLC loop
- LED blink may be deselected globally (affects all devices)
- High noise immunity (EMF/RFI)
- The FCM-1(A) may be used to switch 24-volt NAC power, audio (up to 70.7 Vrms)
- Wide viewing angle of LED
- EMS screws with clamping plates for wiring ease
- Direct-dial entry of address 01– 159 for Flash Scan loops, 01 – 99 for CLIP mode loops
- Speaker, and audible/visual applications may be wired for Class B or A (Style Y or Z)
- UL: S635
- ULC: S3705 (A version only)
- FM Approved
- CSFM: 7300-0028:0219
- MEA: 14-00-E
- FDNY: COA #6067, #6065
Others
- Brand
- NOTIFIER
- Product Type
- Relay Module
Others
- Brand
- NOTIFIER
- Product Type
- Relay Module
- Brand : NOTIFIER
- Product Type : Relay Module