Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.
    /content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Gas Detection Control Unit

    Discontinued

    G-100 control units are microprocessor system, which can manage both toxic and gas detectors explosive with 4-20 mA standard. The control units are available in a wall version and 6 19" Rack container unit with separate power supply.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    G-100 control units are microprocessor system, which can manage both toxic and gas detectors explosive with 4-20 mA standard. The control units are available in a wall version and 6-19" Rack container unit with separate power supply. They are available in 4, 8, 12 and 24 zones. They consist of LCD display with 2 lines of 16/40 characters for wall/rack version respectively. The system allows for up to 32 programmable outputs via two optional cards. It is possible to program the control unit via keyboard with function keys.

    Features & Benefits:
    • G-100 control panel ensures maximum reliability
    • 8 bit main microprocessor
    • Non-volatile memories for the retention of programming even in the absence of power supply
    • Built-in power supply with high immunity to disturbances low RF emission
    • Available in 4, 8 zone for wall version and 12, 24 zone for rack version
    Certifications:
    • CSQ
    • IQNet
    • UNI EN ISO 9001:2008
    • UNI EN ISO 14001:2004