Fire Alarm Control Panels
ID61 Fire Alarm Panel
NOTIFIER ID61 range of single-loop intelligent fire alarm panels are developed for both installers and end users with efficiency in mind, offering a technically advanced range of facilities and functions and are easy to install, program and operate.
NOTIFIER ID61 range of single-loop intelligent fire alarm panels are developed for both installers and end users with efficiency in mind, offering a technically advanced range of facilities and functions whilst remaining easy to install, program and operate. The ID61 fire alarm panels are housed in a slightly larger enclosure than the ID60 to accommodate for an internal mounted printer. A larger separate power supply (3A) is fitted in the ID61 to cater for the more power hungry applications.
Features & Benefits:- One loop capacity (99 sensors and 99 modules)
- 16 fire zones, 16 non fire zones
- Separate 3A power supply, printer option and space for 12Ah batteries
- Supports advanced detection such as VIEW™, HARSH™, OptiPlex, HAZARD™
- LPCB Approved
- EN54 Parts 2 and 4
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER