/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    IFC-320 Fire Alarm System

    IFC-320 Intelligent Addressable Fire Alarm Systems are designed with modularity, ease of system planning and can be configured with just a few devices for small building applications, or for a large campus or high-rise applications.

    Overview

    IFC-320 Intelligent Addressable Fire Alarm Systems are designed with modularity, ease of system planning and can be configured with just a few devices for small building applications, or for a large campus or high-rise applications. In stand-alone or network configurations, the IFC-320 meet virtually every application requirement. Simply add additional peripheral equipment to suit the application. For Canadian applications with IFC-320C, an optional ACM Series annunciator can be mounted in the same cabinet.

    Features & Benefits:
    • Standard 80-character display
    • One isolated intelligent Signaling Line Circuit (SLC) Style 4, 6 or 7
    • Built-in Alarm, Trouble, Security, and Supervisory relays
    • Auto programming and Walk Test reports
    • Optional universal 318-point DACT
    • 80-character remote annunciators (up to 32)
    • EIA-485 annunciators, including custom graphics
    • Full QWERTY keypad
    • Battery charger supports 18 – 200 amp hour batteries
    Certifications:
    • UL
    • ULC
    • CSFM
    • MEA
    • FDNY
    • City of Chicago
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    Supplement to the Johnson Controls SLC Wiring Manual 51870 Revision L7
    application/pdf 217 KB
    5/14/2023
    217 KB
    SEISKIT-320/B26 PID
    application/pdf 211.11 KB
    1/16/2023
    211.11 KB
    JCI DCD
    application/pdf 404.72 KB
    10/12/2022
    404.72 KB
    Name
    Description
    File Size
    Date
    Size
    Supplement to the Johnson Controls SLC Wiring Manual 51870 Revision L7
    application/pdf 217 KB
    5/14/2023
    217 KB
    SEISKIT-320/B26 PID
    application/pdf 211.11 KB
    1/16/2023
    211.11 KB
    JCI DCD
    application/pdf 404.72 KB
    10/12/2022
    404.72 KB
    Name
    Description
    File Size
    Date
    Size
    Supplement to the Johnson Controls SLC Wiring Manual 51870 Revision L7
    217 KB
    5/14/2023
    SEISKIT-320/B26 PID
    211.11 KB
    1/16/2023
    JCI DCD
    404.72 KB
    10/12/2022