/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    MS-2 & MS-4 Fire Alarm Control Panels

    Discontinued

    MS-2 & MS-4 are two and four-zone conventional fire alarm control panels, compatible with i3 Series smoke detectors from System Sensor.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MS-2 & MS-4 conventional fire alarm control panels provide advanced features such as drift compensation, maintenance alert, and freeze warning. Automatic synchronization of audio/visualdevices is provided, using manufacturer protocol for System Sensor®, Wheelock® or Gentex® appliances. The NAC protocol includes the ability to silence audible devices while strobes continue to flash, using only a single pair of wires.

    Features & Benefits: 

    MS-2:

    • Two initiating zones compatible with 2- and 4-wire smoke detectors, one zone programmable for combo, supervisory and waterflow
    • One Notification Appliance Circuit (NAC) with built-in horn/strobe synchronization for System Sensor®, Wheelock® or Gentex® with selectable silence
    • 3.0 amps total usable current

    MS-4:

    • Four initiating zones compatible with 2- and 4-wire smoke detectors, one zone programmable for combo, supervisory and waterflow
    • Two NACs with built-in horn/strobe synchronization for System Sensor®, Wheelock® or Gentex® with selectable silence
    • Optional module to convert all four initiating zones and two NACs to Class A
    • Compatible with System Sensor’s smoke detectors, providing “EZ Walk Test” and a Remote Maintenance Signal (panel is offered as i3 Ready, no additional modules needed)
    • 3.0 amps total usable current and expandable to 6.0 amps total with optional second transformer
    • Options include a plug-in 4XTMF transmitter module, a 4XLMF module to support LED annunciators and a plug-in 4XZMF zone relay module

    Certifications:

    • UL Listed: S624
    • MEA: 297-01-E
    • CSFM: 7165-0075:200
    Specifications

    Others

    • Brand
      • Fire-Lite
    • Product Type
      • Conventional
    • Conventional / Addressable
      • Conventional

    Others

    • Brand
      • Fire-Lite
    • Product Type
      • Conventional
    • Conventional / Addressable
      • Conventional
    • Brand : Fire-Lite
    • Product Type : Conventional
    • Conventional / Addressable : Conventional