/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Nano Control Panel

    Discontinued

    Nano is a single loop analogue addressable panel with an intuitive user interface and attractive appearance delivering an experience that makes the fire alarm system easy to use and safe to operate.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Nano is a single loop analogue addressable panel with an intuitive user interface and attractive appearance delivering an experience that makes the fire alarm system easy to use and safe to operate. From installation and commissioning to everyday use, Nano delivers an experience that makes the fi re alarm system easy to use and safe to operate. The appearance of the panel means that Nano may be installed and look good in any type of building. Nano operates the latest range of Vigilon loop devices from Honeywell Gent. This allows a small system to benefit from Gent’s advanced fi re detection technology and powered loop performance with ranges such as S-Quad and S-Cubed including powerful EN54-23 offering. The Nano commissioning tool allows simple cause and effect to be configured either offline or online using an easy to use commissioning tool.

    Features & Benefits:
    • Nano is compatible with Gent’s range of loop powered devices
    • All devices connect onto the same two core loop, separate sounder wiring circuits are not required
    • Nano drives advanced detection technology including the full S-Quad range
    • Devices can be added and system changes can be managed via the panel interface or the commissioning tool
    • Nano’s commissioning tool has been developed specifically to improve the set up and commissioning time
    • The Nano panel has a stylish design that would suit any building
    • Commissioning tool allows a fi re plan to be configured remotely or on site through a USB connection
    Certifications:
    • EN54 Parts 2 & 4
    • CPD
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent