Fire Alarm Control Panels
Vigilon-Fire Alarm Control Panel
Vigilon fire alarm control panels manages up to six loops accommodating up to 200 devices on each, including repeat panels, interfaces, call points, sensors, sounders and visual alarms.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Vigilon fire alarm control panels manages up to six loops accommodating up to 200 devices on each, including repeat panels, interfaces, call points, sensors, sounders and visual alarms. The Vigilon panels are available with 24 and 72 hour standby options. Advanced networking options allow multi domain networks of up to 200 panels/nodes with options of copper or fibre connections. Vigilon’s back-lit LCD display presents clear indication of fire or fault location and the control panel’s innovative 8-linex40 character display with push-button keypad is simple to use. Fire Plans can be tailored to precisely meet site requirements.
Features & Benefits:- Fully Networkable up to 31 Panels per domain
- Internal keypad for programming with full QWERTY keyboard
- Surface or flush options
- 1 loop Control Panel
- ISO 9001
Others
- Brand
- Gent
Others
- Brand
- Gent
- Brand : Gent