/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    HPTCOVER Transformer Enclosure

    HPTCOVER transformer enclosures are used in applications where the installation requires a plug-in transformer to be securely affixed to an AC wall outlet.

    Overview

    HPTCOVER transformer enclosures are used in applications where the installation requires a plug-in transformer to be securely affixed to an AC wall outlet. This steel enclosure mounts over any duplex wall receptacle and attaches like an electrical wall plate. Two screws secure the cover to the enclosure to prevent unauthorized access to the plug-in transformer. With three convenient half-inch conduit knock-outs in the bottom, side, and back, the low-voltage wiring can easily exit to an alarm panel or device that requires power.

    Features & Benefits:
    • Secures the plug-in transformer from accidental AC dis-connect
    • 16-gauge steel construction with black pebble-grained, powder-coat finish
    • Three convenient half-inch knockouts located on the bottom, side, and back of the enclosure
    • Mounting screws on front cover to prevent unauthorized access
    • Requires minimal installation time
    • Designed to securely mount over most standard electrical wall plates
    Certifications:
    • UL Listed (Control Unit Accessory): S24562
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER