/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Optional cabinet

    Discontinued

    BB-XP is an Optional cabinet for one or two modules.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    BB-XP Optional cabinet for one or two modules. Dimensions, DOOR: 9.234 (23.454 cm) wide (9.484 [24.089 cm] including hinges), x 12.218 (31.0337 cm) high, x 0.672 (1.7068 cm) deep- BACKBOX: 9.0 (22.860 cm) wide (9.25 [23.495 cm] including hinges), x 12.0 (30.480 cm) high x 2.75 (6.985 cm)- CHASSIS (installed): 7.150 (18.161 cm) wide overall x 7.312 (18.5725 cm) high interior overall x 2.156 (5.4762 cm) deep overall

    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER