/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Wiring Box Enclosure

    Discontinued

    Wiring box enclosures are for use with CP-UL1012S, CP-UL4024S, CP-VL0000AS, CP-VL4022AS, CP-VL4024NS, PUL1012S, PUL4024S, PVL0000AS, PVL4022AS, and PVL4024NS unitary controllers.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Wiring box enclosures are for use with CP-UL1012S, CP-UL4024S, CP-VL0000AS, CP-VL4022AS, CP-VL4024NS, PUL1012S, PUL4024S, PVL0000AS, PVL4022AS, and PVL4024NS unitary controllers. These enclosures are the perfect fit for applications where a single controller requires extra protection or the wiring can not be exposed.

    Features & Benefits:
    • Screwless controller mounting
    • Conduit connections via four 1/2-inch knockouts
    • Access to the controller service pin, service jack, controller status LED, and VAV air sensor bridge (with or without the cover)
    • Use with all microcontrollers (unitary and VAVs with or without actuator)