/content/hbtbt/ae/en/search-results.html

    Monitors & Displays

    HTML5 HMI Touchscreen Monitors

    The WEB-HMI series of touchscreen monitors are HTML5 IP browser compatible touchscreen monitors. They combine state-of-the-art features and top performance with an outstanding design.

    Overview

    The WEB-HMI series of touchscreen monitors are HTML5 IP browser compatible touchscreen monitors. They combine state-of-the-art features and top performance with an outstanding design.

    WEB-HMI touch panels are available in 5 different sizes which offer 2 tiers of visualization and connectivity performance.

    - Direct controller access (Browser in controller)

    - System wide controller access (Browse into the system)

    WEB-HMI seamlessly integrates with Honeywell Plant controllers delivering robust performance and comprehensive insight from the controller or building system.

    Features & Benefits:
    • High cyber security level
    • Ingress protection rating of IP66
    • Protection from unauthorized accesses
    • Modern HTML5 browser based on Linux
    • High quality, industrial grade capacitive and resistive touch panel with lifespan of more than 10 years
    • Controllers, HMI, and tools are harmonized and tested together
    • HTML5 Chromium browser to access Niagara 4
    • Wide angle visibility support of HTML5 browser “ browse to controllers and building systems
    • Five screen sizes “ 4, 7, 10, 15 and 21
    • 24 V DC power supply
    Certifications:
    • UL E160970 Certified
    • CE Emission EN 61000-6-4, Immunity EN 61000-6-2 for installation in industrial environments
    Others
    Name
    Description
    File Size
    Date
    Size
    EU Declaration of Conformity
    application/pdf 1.2 MB
    6/1/2023
    1.2 MB
    Manuale Utente - con touch screen capacitivo
    application/pdf 778.54 KB
    6/27/2023
    778.54 KB
    Manuale Utente - con touch screen resistivo
    application/pdf 893.82 KB
    6/27/2023
    893.82 KB
    Manuel de l'utilisateur - Avec Écran Tactile Capacitif
    application/pdf 760.37 KB
    6/27/2023
    760.37 KB
    Benutzerhandbuch mit kapazitivem Touch Screen
    application/pdf 735.26 KB
    6/27/2023
    735.26 KB
    Users Manual - Resistive Touch Screen
    application/pdf 1015.5 KB
    6/27/2023
    1015.5 KB
    Manuel de l'utilisateur - Avec Écran Tactile Résistif
    application/pdf 897.37 KB
    6/27/2023
    897.37 KB
    Benutzerhandbuch mit Resistivem Touchscreen
    application/pdf 870.99 KB
    6/27/2023
    870.99 KB
    PRODUCT SERIES - WEB-HMI with Capacitive Touch Screen
    application/pdf 2.56 MB
    5/11/2023
    2.56 MB
    WEB-HMI User’s Manual (SW)
    application/pdf 1.65 MB
    6/27/2023
    1.65 MB
    HMI HTML5 Migliora la visualizzazione con pannelli Touch intuitivi
    application/pdf 2.15 MB
    5/11/2023
    2.15 MB
    WEB-HMI7-CF - Product Datasheet
    application/pdf 600.98 KB
    6/27/2023
    600.98 KB
    WEB-HMI7-CF - Produktdatenblatt
    application/pdf 621.1 KB
    6/27/2023
    621.1 KB
    WEB-HMI4-C - Produktdatenblatt
    application/pdf 453.93 KB
    6/27/2023
    453.93 KB
    WEB-HMI15-CF - Product Datasheet
    application/pdf 552.32 KB
    6/27/2023
    552.32 KB
    WEB-HMI4-C - Scheda tecnica del prodotto
    application/pdf 441.23 KB
    6/27/2023
    441.23 KB
    WEB-HMI4-C - Product Datasheet
    application/pdf 439.06 KB
    6/27/2023
    439.06 KB
    WEB-HMI7-C - Produktdatenblatt
    application/pdf 493.79 KB
    6/27/2023
    493.79 KB
    WEB-HMI10-CF - Fiche Technique
    application/pdf 540.59 KB
    6/27/2023
    540.59 KB
    WEB-HMI10-CF - Scheda tecnica del prodotto
    application/pdf 542.12 KB
    6/27/2023
    542.12 KB
    WEB-HMI7-C - Fiche Technique
    application/pdf 474.85 KB
    6/27/2023
    474.85 KB
    WEB-HMI4-C - Fiche Technique
    application/pdf 451.84 KB
    6/27/2023
    451.84 KB
    WEB-HMI21-CF
    application/pdf 596.91 KB
    5/14/2023
    596.91 KB
    WEB-HMI7-C - Product Datasheet
    application/pdf 479.96 KB
    6/27/2023
    479.96 KB
    WEB-HMI7-CF - Fiche Technique
    application/pdf 601.5 KB
    6/27/2023
    601.5 KB
    WEB-HMI12-CF - Produktdatenblatt
    application/pdf 569.46 KB
    6/27/2023
    569.46 KB
    WEB-HMI15-CF - Fiche Technique
    application/pdf 552.82 KB
    6/27/2023
    552.82 KB
    WEB-HMI7-CF - Scheda tecnica del prodotto
    application/pdf 605.79 KB
    6/27/2023
    605.79 KB
    WEB-HMI7-C - Scheda tecnica del prodotto
    application/pdf 476.12 KB
    6/27/2023
    476.12 KB
    WEB-HMI10-CF - Produktdatenblatt
    application/pdf 557.02 KB
    6/27/2023
    557.02 KB
    WEB-HMI10-CF - Product Datasheet
    application/pdf 540.1 KB
    6/27/2023
    540.1 KB
    Optimierte Visualisierung mit intuitiven Touch-Panels
    application/pdf 2.16 MB
    5/11/2023
    2.16 MB
    Improve visualisation with intuitive 4.0 Touch Panels
    application/pdf 2.16 MB
    5/11/2023
    2.16 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    WEBs HMI Touchscreen Monitor - Installation Instructions
    application/pdf 2.43 MB
    5/8/2023
    2.43 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    WEBs HMI Touchscreen Monitor - User Guide
    application/pdf 14.71 MB
    5/11/2023
    14.71 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    WEBs HMI Touchscreen Monitor - Product Data
    application/pdf 17.49 MB
    5/14/2023
    17.49 MB
    Name
    Description
    File Size
    Date
    Size
    WEBs HMI Touchscreen Monitor - User Guide
    application/pdf 14.71 MB
    5/11/2023
    14.71 MB
    EU Declaration of Conformity
    application/pdf 1.2 MB
    6/1/2023
    1.2 MB
    Manuale Utente - con touch screen capacitivo
    application/pdf 778.54 KB
    6/27/2023
    778.54 KB
    Manuale Utente - con touch screen resistivo
    application/pdf 893.82 KB
    6/27/2023
    893.82 KB
    Manuel de l'utilisateur - Avec Écran Tactile Capacitif
    application/pdf 760.37 KB
    6/27/2023
    760.37 KB
    Benutzerhandbuch mit kapazitivem Touch Screen
    application/pdf 735.26 KB
    6/27/2023
    735.26 KB
    Users Manual - Resistive Touch Screen
    application/pdf 1015.5 KB
    6/27/2023
    1015.5 KB
    Manuel de l'utilisateur - Avec Écran Tactile Résistif
    application/pdf 897.37 KB
    6/27/2023
    897.37 KB
    Benutzerhandbuch mit Resistivem Touchscreen
    application/pdf 870.99 KB
    6/27/2023
    870.99 KB
    PRODUCT SERIES - WEB-HMI with Capacitive Touch Screen
    application/pdf 2.56 MB
    5/11/2023
    2.56 MB
    WEB-HMI User’s Manual (SW)
    application/pdf 1.65 MB
    6/27/2023
    1.65 MB
    HMI HTML5 Migliora la visualizzazione con pannelli Touch intuitivi
    application/pdf 2.15 MB
    5/11/2023
    2.15 MB
    WEB-HMI7-CF - Product Datasheet
    application/pdf 600.98 KB
    6/27/2023
    600.98 KB
    WEB-HMI7-CF - Produktdatenblatt
    application/pdf 621.1 KB
    6/27/2023
    621.1 KB
    WEB-HMI4-C - Produktdatenblatt
    application/pdf 453.93 KB
    6/27/2023
    453.93 KB
    WEB-HMI15-CF - Product Datasheet
    application/pdf 552.32 KB
    6/27/2023
    552.32 KB
    WEB-HMI4-C - Scheda tecnica del prodotto
    application/pdf 441.23 KB
    6/27/2023
    441.23 KB
    WEB-HMI4-C - Product Datasheet
    application/pdf 439.06 KB
    6/27/2023
    439.06 KB
    WEB-HMI7-C - Produktdatenblatt
    application/pdf 493.79 KB
    6/27/2023
    493.79 KB
    WEB-HMI10-CF - Fiche Technique
    application/pdf 540.59 KB
    6/27/2023
    540.59 KB
    WEB-HMI10-CF - Scheda tecnica del prodotto
    application/pdf 542.12 KB
    6/27/2023
    542.12 KB
    WEB-HMI7-C - Fiche Technique
    application/pdf 474.85 KB
    6/27/2023
    474.85 KB
    WEB-HMI4-C - Fiche Technique
    application/pdf 451.84 KB
    6/27/2023
    451.84 KB
    WEB-HMI21-CF
    application/pdf 596.91 KB
    5/14/2023
    596.91 KB
    WEB-HMI7-C - Product Datasheet
    application/pdf 479.96 KB
    6/27/2023
    479.96 KB
    WEB-HMI7-CF - Fiche Technique
    application/pdf 601.5 KB
    6/27/2023
    601.5 KB
    WEB-HMI12-CF - Produktdatenblatt
    application/pdf 569.46 KB
    6/27/2023
    569.46 KB
    WEB-HMI15-CF - Fiche Technique
    application/pdf 552.82 KB
    6/27/2023
    552.82 KB
    WEB-HMI7-CF - Scheda tecnica del prodotto
    application/pdf 605.79 KB
    6/27/2023
    605.79 KB
    WEB-HMI7-C - Scheda tecnica del prodotto
    application/pdf 476.12 KB
    6/27/2023
    476.12 KB
    WEB-HMI10-CF - Produktdatenblatt
    application/pdf 557.02 KB
    6/27/2023
    557.02 KB
    WEB-HMI10-CF - Product Datasheet
    application/pdf 540.1 KB
    6/27/2023
    540.1 KB
    Optimierte Visualisierung mit intuitiven Touch-Panels
    application/pdf 2.16 MB
    5/11/2023
    2.16 MB
    Improve visualisation with intuitive 4.0 Touch Panels
    application/pdf 2.16 MB
    5/11/2023
    2.16 MB
    WEBs HMI Touchscreen Monitor - Product Data
    application/pdf 17.49 MB
    5/14/2023
    17.49 MB
    WEBs HMI Touchscreen Monitor - Installation Instructions
    application/pdf 2.43 MB
    5/8/2023
    2.43 MB
    Name
    Description
    File Size
    Date
    Size
    EU Declaration of Conformity
    1.2 MB
    6/1/2023
    Manuale Utente - con touch screen capacitivo
    778.54 KB
    6/27/2023
    Manuale Utente - con touch screen resistivo
    893.82 KB
    6/27/2023
    Manuel de l'utilisateur - Avec Écran Tactile Capacitif
    760.37 KB
    6/27/2023
    Benutzerhandbuch mit kapazitivem Touch Screen
    735.26 KB
    6/27/2023
    Users Manual - Resistive Touch Screen
    1015.5 KB
    6/27/2023
    Manuel de l'utilisateur - Avec Écran Tactile Résistif
    897.37 KB
    6/27/2023
    Benutzerhandbuch mit Resistivem Touchscreen
    870.99 KB
    6/27/2023
    PRODUCT SERIES - WEB-HMI with Capacitive Touch Screen
    2.56 MB
    5/11/2023
    WEB-HMI User’s Manual (SW)
    1.65 MB
    6/27/2023
    HMI HTML5 Migliora la visualizzazione con pannelli Touch intuitivi
    2.15 MB
    5/11/2023
    WEB-HMI7-CF - Product Datasheet
    600.98 KB
    6/27/2023
    WEB-HMI7-CF - Produktdatenblatt
    621.1 KB
    6/27/2023
    WEB-HMI4-C - Produktdatenblatt
    453.93 KB
    6/27/2023
    WEB-HMI15-CF - Product Datasheet
    552.32 KB
    6/27/2023
    WEB-HMI4-C - Scheda tecnica del prodotto
    441.23 KB
    6/27/2023
    WEB-HMI4-C - Product Datasheet
    439.06 KB
    6/27/2023
    WEB-HMI7-C - Produktdatenblatt
    493.79 KB
    6/27/2023
    WEB-HMI10-CF - Fiche Technique
    540.59 KB
    6/27/2023
    WEB-HMI10-CF - Scheda tecnica del prodotto
    542.12 KB
    6/27/2023
    WEB-HMI7-C - Fiche Technique
    474.85 KB
    6/27/2023
    WEB-HMI4-C - Fiche Technique
    451.84 KB
    6/27/2023
    WEB-HMI21-CF
    596.91 KB
    5/14/2023
    WEB-HMI7-C - Product Datasheet
    479.96 KB
    6/27/2023
    WEB-HMI7-CF - Fiche Technique
    601.5 KB
    6/27/2023
    WEB-HMI12-CF - Produktdatenblatt
    569.46 KB
    6/27/2023
    WEB-HMI15-CF - Fiche Technique
    552.82 KB
    6/27/2023
    WEB-HMI7-CF - Scheda tecnica del prodotto
    605.79 KB
    6/27/2023
    WEB-HMI7-C - Scheda tecnica del prodotto
    476.12 KB
    6/27/2023
    WEB-HMI10-CF - Produktdatenblatt
    557.02 KB
    6/27/2023
    WEB-HMI10-CF - Product Datasheet
    540.1 KB
    6/27/2023
    Optimierte Visualisierung mit intuitiven Touch-Panels
    2.16 MB
    5/11/2023
    Improve visualisation with intuitive 4.0 Touch Panels
    2.16 MB
    5/11/2023
    WEBs HMI Touchscreen Monitor - Installation Instructions
    2.43 MB
    5/8/2023
    WEBs HMI Touchscreen Monitor - User Guide
    14.71 MB
    5/11/2023
    WEBs HMI Touchscreen Monitor - Product Data
    17.49 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    WEB-HMI10/CF
    10.1 inch HTML5 HMI, Capacitive touch screen, 1280 x 800 Pixel, Quad-core processor
    WEB-HMI15/CF
    15.6 inch HTML5 HMI, Capacitive touch screen, 1366x768 Pixel, Quad-core processor
    WEB-HMI21/CF
    21.5 inch HTML5 HMI, Capacitive multi-touch screen, 1920x1080 Pixel, Quad-core processor
    WEB-HMI4/C
    4.3 inch HTML5 HMI, Resistive touch screen, 480x272 Pixel, Singel-core processor
    WEB-HMI7/C
    7 inch HTML5 HMI, Resistive touch screen, 800x480 Pixel, Dual-core processor
    WEB-HMI7/CF
    7 inch HTML5 HMI, Capacitive touch screen, 800x480 Pixel, Quad-core processor