Operating Consoles
Fire Alarm Control System
The Fire Alarm Control System is an intelligent analog/addressable Fire Alarm Control Panels combined with an Emergency Communication System (ECS).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Fire Alarm Control System is an intelligent analog/addressable Fire Alarm Control Panels combined with an Emergency Communication System (ECS). When the ECS features are enabled, they are integrated with the fire alarm and voice evacuation functions of the control panel. The IFP-2100ECS panel and accessories provide features to meet the requirements for Mass Notification Systems as described in UL 2572. This state of the art fi re alarm control panel allows you to choose one of three SLC protocols per system.
_x000D_The IFP-2100ECS panel contains one built in signaling line circuit (SLC), which can support 159 System Sensor® IDP/SK sensors and 159 IDP/SK modules or 127 Hochiki® SD devices per loop. Additional SLC loops can be added using the model 6815 SLC expander for IDP/SK devices or model 5815XL for SD devices to increase the overall point capacity to a maximum of 2100 points per panel.
_x000D_IFP-2100ECS has the interconnection capability for up to 32 panels. The system has two modes of operation, multiple panels covering one larger building, or multiple independent buildings. A separate network can be used for voice paging across all panels. The IFP-2100ECS supports a variety of devices, including RA2000, RA-1000 or RA-100 remote annunciator, 5824 serial/ parallel printer interface module (for printing system reports), RPS-1000 power module, and IDP, SK or SD devices.
_x000D_ Features & Benefits:- _x000D_
- Single enclosure for both Fire and Emergency Control System components_x000D_
- Can select ECS message as priority over fire_x000D_
- Network support for up to 32 Sites_x000D_
- Built-in support for up to 159 IDP/SK detectors and 159 IDP/SK modules or 127 SD SLC devices_x000D_
- Four line LCD display with 40 characters per line_x000D_
- Available in a red or black cabinet_x000D_
- Separate network support for voice paging_x000D_
- Built-in USB interface for programming_x000D_
- Four programmable function keys_x000D_
- Built-in dual phone line, digital alarm communicator/ transmitter (DACT), IP or optional cellular technologies_x000D_
- JumpStart Auto Programming® feature for easy programming_x000D_
- Capable of producing 520 Hz tones to meet NFPA 72 requirements_x000D_
- 15 Recordable one minute messages that can be mapped to eight ECS buttons.
- _x000D_
- UL