/content/hbtbt/ae/en/search-results.html

    Connection Units

    Switched or Unswitched Fused Connection Unit

    45A 1-gang Front Flex Outlet

    Overview

    MK Aria Connection Units features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel. Available with Switched or Unswitched operation, with or without Neon indicators and with Front Flex Outlet.

    Features & Benefits:
    • Manufactured from Polycarbonate material, High Gloss finish, robust and tough
    • Switch rocker prominently printed with red flash to indicate ‘on’
    • Minimum 3mm switching Contact Gap
    • Switch contacts with silver buttons on both surfaces ensuring good conductivity
    • Connection Units with front flex outlet
    • Fixing Screws hidden by clip-on Surround
    • Double Pole construction for switched version
    • Product allows for angular movement to accommodate adjustments for mounted boxes
    • Positive switch action for switched version
    • Two earth terminals for ease of looping