Switchsockets
MK-ESSENTIALS Switchsocket Outlets
MK Essentials offers a wide range of sockets, including 13A Single and Double Pole Sockets, Switched Sockets with and without Neons and those with Integral USB Ports plus Round Pin 5A and 15A variations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MK Essentials offers a wide range of sockets, including 13A Single and Double Pole Sockets, Switched Sockets with and without Neons and those with Integral USB Ports plus Round Pin 5A and 15A variations. Essential switches and sockets to complement all interiors. You have now choices of colours at prices that are impossible to ignore. Whatever your needs, MK Essentials offers a range of wiring devices, including 1 and 2 gang sockets with integrated USB ports, LED dimming, a hotel pack, as well as multiple switch and socket options. Essential to meeting customers’ expectations, with a screwless design and a high-gloss finish for a contemporary look and feel. Clean, simple and uncomplicated. Offering quality, reliability and style, MK Essentials now comes with newer additions to its ‘White’ portfolio – the popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl. Trendy and suitable for budgets of all sizes, without compromising on customer expectations and demands. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.
Features & Benefits:- HIGH GLOSS FINISH
- Moulded in polycarbonate, delivering a tough robust product
- TOOL FREE CLIP-ON SURROUND FIXING AND REMOVAL
- Quick and secure, conceal any paint splatter or abrasions, resulting in a clean and simple design
- BACKED BY MK’S 25 YEAR GUARANTEE*
- Quality comes as standard, with the reliability and performance you’d expect from MK
- TERMINAL MARKINGS
- Clearly moulded markings on rear of modules
- CAPTIVE AND BACKED OUT TERMINAL SCREWS
- Pre-engaged in terminal for fast and easy installation
Others
- Brand
- MK Electric
- Poles
- 1
- Material
- Polycarbonate
- Gangs
- 2 volt
- Current Rating
- 13 ampere
Others
- Brand
- MK Electric
- Poles
- 1
- Material
- Polycarbonate
- Gangs
- 2 volt
- Current Rating
- 13 ampere
- Brand : MK Electric
- Poles : 1
- Material : Polycarbonate
- Gangs : 2 volt
- Current Rating : 13 ampere