/content/hbtbt/ae/en/search-results.html

    Flush Floor Systems

    2 Gang Flush Metal Box

    Flush and surface mounted metal boxes and frames, surface PVC and moulded urea boxes, frames and accessories. All MK flush metal boxes are manufactured from superior materials and a refitted with earth terminals.

    Overview

    Flush and surface mounted metal boxes and frames, surface PVC and moulded urea boxes, frames and accessories. All MK flush metal boxes are manufactured from superior materials and a refitted with earth terminals, an adjustable lug for out of square alignment and include more than an adequate number of knockouts.

    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    886ZICS6-C
    886ZIC Flush Metal Box, 2g, 35mm, 75x135mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-886zic-886zic-flush-metal-boxes-primaryimage
    886ZICS6-C
    886ZIC Flush Metal Box, 2g, 35mm, 75x135mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-electrical-886zic-886zic-flush-metal-boxes-primaryimage