/content/hbtbt/ae/en/search-results.html

    Unswitched Sockets

    Commando Socket Outlets

    Discontinued

    32A 380-415V IP44 3P+N+E Angled Socket Outlet Red

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    32A 380-415V IP44 3P+N+E Angled Socket Outlets are part of the Commando range of Industrial Plugs & Sockets.

    Features & Benefits:
    • 32A 380-415V IP44 3P+N+E Angled Socket Outlets are part of the Commando range of Industrial Plugs & Sockets. Available in current ratings from 16 to 63A. Yellow products cover the voltage range of 100 to 130V
    • Blue products cover the voltage range of 200 to 250V
    • Red products cover the voltage range of 380 to 415V
    • Products are available in either IP44 or IP67 ingress protection ratings.
    Certifications:
    • IP44 Ingress protection
    • Ergonomic Design - All edges and corners are rounded to remove sharp edges. Cable protection is improved. New design offers a better and more comfortable grip for connection / disconnection.
    • Cable Gland - All poducts feature a cable clamp with an improved locking mechanism that will apply pressure to the cable for the lifetime of the product.
    • Easy Wiring - All screws are backed out and retained. Twin contact earth screws.
    • Outstanding Temperature Performance - Successful operation guaranteed between -25 Deg C and 55 Deg C.
    • Reliability - Features like the calibrated contact sleeves with stainless steel springs, brass screws in brass contacts ,and the double earthing screws – all mean that this plug or socket will perform better and longer in difficult conditions.
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric