/content/hbtbt/ae/en/search-results.html

Unswitched Sockets

MK Electric Socket Outlet 1 Gang Dual Earth

The MK Electric K14780 is a 13Amp 1 Gang Dual Earth Socket Outlet by MK Edge™ having a range of wiring devices that combine function and style.

Overview

The MK Electric K14780 is a 13Amp 1 Gang Dual Earth Socket Outlet by MK Edge™ having a range of wiring devices that combine function and style. The design is smooth, clean and the products are very slim – in fact just 1.5mm. Edge™ is the choice in modern, contemporary or traditional interiors where style and detail are the desired effect.

Features & Benefits:
  • Non switched.
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brushed Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 866ZIC
  • Flush mounting box = 877ZIC, for extra wiring space
Certifications:
  • Conforms to BS1363-2:2016 + A1:2018
  • RoHS Directive - 2011/65/EU
  • Amendment RoH Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Current Rating
    • 13 ampere
  • Gangs
    • 1

Others

  • Fixing Centers
    • 60.3 millimetre
  • Brand
    • MK Electric
  • Current Rating
    • 13 ampere
  • Gangs
    • 1
  • Fixing Centers : 60.3 millimetre
  • Brand : MK Electric
  • Current Rating : 13 ampere
  • Gangs : 1