/content/hbtbt/ae/en/search-results.html

    Unswitched Sockets

    MK ESSENTIALS Socket Outlet

    Discontinued

    MK ESSENTIALS Socket Outlet offers a wide range of 13A Single pole sockets available in six colour ranges with a screw less design and a high-gloss finish for a contemporarylook and feel.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK ESSENTIALS Socket Outlet are designed for smaller budgets to complement all interiors. Now there are choices of colours at smaller prices. Whatever the needs, MK Essentials offers a range of wiring devices, including 1 and 2 gang sockets with integrated USB ports, LED dimming, a hotel pack, as well as multiple switch and socket options.

    MK Essentials offers a wide range of 13A Single pole sockets available in six colour ranges with a screw less design and a high-gloss finish for a contemporary look and feel. Essential features like backed out and captive screws, ensure installation is both easy and convenient. A perfect fit every time. MK Essentials sockets comes with a screw less front plate. Simply clip on the surround to conceal any paint splatter or abrasions. MK Essentials socket outlets are Clean, simple and uncomplicated, offering quality, reliability and style.

    Features & Benefits:
    • High gloss finish : Moulded in polycarbonate, delivering a tough robust product
    • Tool free clip on surround fixing and removal : Quick and secure, conceal any paint splatter or abrasions, resulting in a clean and simple design
    • Backed by MK’S 25 year guarantee : Quality comes as standard, with the reliability and performance you’d expect from MK
    • Dual earth terminals : Offering total user safety for high integrity earthing applications
    Specifications

    Others

    • Brand
      • MK Electric
    • Gangs
      • 1
    • Current Rating
      • 13 ampere

    Others

    • Brand
      • MK Electric
    • Gangs
      • 1
    • Current Rating
      • 13 ampere
    • Brand : MK Electric
    • Gangs : 1
    • Current Rating : 13 ampere