/content/hbtbt/ae/en/search-results.html

    Unswitched Sockets

    MK Logic Plus Socket Outlet

    The MK Socket Outlet from Logic Plus range are wiring devices that are designed to perfectly complement modern interiors along with 3 pin operated safety shutter providing total safety to the user.

    Overview

    The MK Socket Outlet from Logic Plus range are wiring devices that are designed to perfectly complement modern interiors along with 3 pin operated safety shutter providing total safety to the user. The socket outlets n. The sockets have two independent earth terminals so that they can also be used for clean earth installations. They are top-facing, angled, backed-out terminals that make wiring easier and quicker. Logic Plus products are made from a high-grade thermoset material which has an inherent antimicrobial property. The range is backed by MK’s quality and reliability and provides the largest selection of wiring devices.

    Features & Benefits:
    • Non switched.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • K781 Red comes with a red front plate
    • Flush mounting box = 861ZIC
    • Flush mounting box = 866ZIC for extra wiring space
    • Surface mounting box = K2140WHI
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • Amendment RoH Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Gangs
      • 1
    • Current Rating
      • 13 ampere

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Brand
      • MK Electric
    • Gangs
      • 1
    • Current Rating
      • 13 ampere
    • Fixing Centers : 60.3 millimetre
    • Brand : MK Electric
    • Gangs : 1
    • Current Rating : 13 ampere