/content/hbtbt/ae/en/search-results.html

    USB Charging Sockets

    Elements Switch Socket with Integrated Two Port Smart Charger

    Switch Socket with Integrated Two Port Smart USB Charger has double pole switching with minimum 3mm switch contact gap. Users can plug and charge any smart device

    Overview

    Switch sockets with smart dual port USB charger has unique Dynamic Device Recognition and protection against short circuit and overload features are perfect for homes, offices, airports, and the hospitality sector. Dynamic Device Recognition (DDR) ensures that each device is charged in its own optimum way. 3mm minimum switch contact gap eliminates possibility of circuit forming when in the off position.

    Features & Benefits:
    • 12 high quality finishes metal, glass effect, and synthetic
    • Modern square-edged design
    • Double Pole Switching
    • 3-Pin ‘Child Resistant Shutter System’
    • Dynamic Device Recognition
    • Vertically Stacked Dual USB Ports
    Certifications:
    • EMEAMK446-0519-ME
    Specifications

    Others

    • Terminal Capacity
      • 2.5 mm²
      • 4 mm²
      • 6 mm²
    • Brand
      • MK Electric
    • USB Outlets
      • 2
    • USB Current
      • 2 ampere
    • Gangs
      • 1 volt
    • Current Rating
      • 13 ampere

    Others

    • Terminal Capacity
      • 2.5 mm²
      • 4 mm²
      • 6 mm²
    • Brand
      • MK Electric
    • USB Outlets
      • 2
    • USB Current
      • 2 ampere
    • Gangs
      • 1 volt
    • Current Rating
      • 13 ampere
    • Terminal Capacity : 2.5 mm²|4 mm²|6 mm²
    • Brand : MK Electric
    • USB Outlets : 2
    • USB Current : 2 ampere
    • Gangs : 1 volt
    • Current Rating : 13 ampere