/content/hbtbt/ae/en/search-results.html

    USB Charging Sockets

    Euro Power USB Charger, 2 Module

    MK Aria Euro power modules are a wide range of modular socket outlets available in white, black, grey, space gold & rose gold

    Overview

    MK Aria Euro power modules are a wide range of modular socket outlets available in white, black, grey, space gold & rose gold

    Features & Benefits:
    • A wide range of power modules including 13A, 5A, 16A and 15A.
    • Type A USB can charge a device at up to a full rated current of 2.0A & compatible with USB 2.0 and 3.0
    • Type A+C supports fast charging capabilty with total output 18W. Supports USB PD 3.0
    • For USB modules, if total charging current exceeds the total output , the USB port shall enter a current limiting safety mode
    • Modules fit into 35mm back box (excluding 16A modules).
    • 50 x 50mm two module size.
    • Available in white,black, grey, space gold & rose gold.
    • Front fixing facilitates easy exchange of modules
    Certifications:
    • IEC/BS/MS
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric