/content/hbtbt/ae/en/search-results.html

    USB Charging Sockets

    Logic Plus™ 30W Power Delivery (PD) Fast Charging USB Type-C Sockets

    Logic Plus 2 Gang DP Switchsocket Outlet Module with Type A+C USB PD 30W Fast Charging Ports and Dual Earth Terminals

    Overview
    Logic Plus USB sockets are a extensive range of sockets offering additional USB charging capability. Options available to charge Type A and C devices and now includes a 30W fast-charging USB solution.
    The new 30W USB Type A+C charger features GaN technology and
    Power Delivery (PD) protocol, to provide fast charging in a compact size.
    Smart efficient charging can deliver power to a wide range of electronic
    devices and charges them quickly.
    They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.
    All the sockets have double pole switching as standard.
    Products are suitable for a wide array of applications, as they are available in 2 Gang form factors, all with dual earth capability.
    Choose from our classic white or graphite grey finish, each with a
    double pole, dual earth design and covered by a 5-year MK guaranteeFeatures & Benefits:
    • 1. POWER DELIVERY (PD) PROTOCOL
    • • The charger will communicate with connected electronic devices using PD protocol to negotiate charging parameters (current/voltage), in order to optimize charging speed and also protect the battery health
    • • One 30W universal USB PD will be able to power a wide variety of electronic devices
    • • Charge mobiles to 50% within 30mins
    • 2. GAN TECHNOLOGY
    • • GaN device is smaller, reducing device size
    • • Higher power efficiency
    • 3. SUSTAINABLE
    • • Eco design, standby power<100mW
    • • Adopt Type-C to drive e-waste reduction following new EU regulation
    • 4. 25MM BACKBOX
    • 3. Electronically protected against an overload or short circuit on either USB outlet.
    • 4. 3 Pin "child resistant" safety shutter stystem on 13A socket outlets inhibits access to power unless all 3 pins of a BS plug are inserted. 5. Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • 6. Backed out, in line terminals for easier installation.
    • 7. Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • 8. Dual earth terminals for added user safety.
    • 9. Printed terminal markings on grey rear moulding for clearer identification.
    • 10. 5 year guarantee.
    Certifications:
    • BS1363-2:2016
    Others
    Name
    Description
    File Size
    Date
    Size
    MK USB Solutions Brochure
    application/pdf 1.92 MB
    5/11/2023
    1.92 MB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    Logic Plus Brochure
    application/pdf 9.08 MB
    9/28/2023
    9.08 MB
    MK Electric - Logic Plus USB 13A Socket Outlets AC Fast Charge Datasheet
    application/pdf 258.04 KB
    9/18/2023
    258.04 KB
    Name
    Description
    File Size
    Date
    Size
    MK USB Solutions Brochure
    application/pdf 1.92 MB
    5/11/2023
    1.92 MB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    Logic Plus Brochure
    application/pdf 9.08 MB
    9/28/2023
    9.08 MB
    MK Electric - Logic Plus USB 13A Socket Outlets AC Fast Charge Datasheet
    application/pdf 258.04 KB
    9/18/2023
    258.04 KB
    Name
    Description
    File Size
    Date
    Size
    MK USB Solutions Brochure
    1.92 MB
    5/11/2023
    MK Electric - Complete Catalog
    34.02 MB
    10/3/2023
    Logic Plus Brochure
    9.08 MB
    9/28/2023
    MK Electric - Logic Plus USB 13A Socket Outlets AC Fast Charge Datasheet
    258.04 KB
    9/18/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list