/content/hbtbt/ae/en/search-results.html

Wall Switches

Wide Rocker 3 Gang Switch

Wide Rocker 3 Gang Switch with 3 gang SP two way switches are used to Essential switches and sockets to complement all interiors.

Overview

MK Essentials Switches are available in 1, 2, 3 and 4 gang, with standard or wide rockers. Wide rockers series are available in 1, 2, 3 and 4 gang. The 4789 series are 3 gang SP two way switches while 4789W1 series are 3 gang SP one way switches. Also a mounting box of 35 mm is required along with these switches.

Features & Benefits:
  • Backed out and Captive screws to ensure installation is both easy and convenient
  • Range of products to suit any modern interior
  • Smooth transition between device and surround prevents dust collection
  • Clip-on surround can be removed and clipped back on
  • High Gloss Finish
Certifications:
  • BS EN 60669-1:2018
Specifications

Others

  • Fixing Centers
    • 60.3 millimetre
  • Current Rating
    • 20 ampere
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Poles
    • 1
  • Gangs
    • 3
  • Brand
    • MK Electric
  • High Current
    • Yes ampere

Others

  • Fixing Centers
    • 60.3 millimetre
  • Current Rating
    • 20 ampere
  • Minimum Mounting Box Depth
    • 35 millimetre
  • Poles
    • 1
  • Gangs
    • 3
  • Brand
    • MK Electric
  • High Current
    • Yes ampere
  • Fixing Centers : 60.3 millimetre
  • Current Rating : 20 ampere
  • Minimum Mounting Box Depth : 35 millimetre
  • Poles : 1
  • Gangs : 3
  • Brand : MK Electric
  • High Current : Yes ampere
Product Number
Image
SKU
Description
alt
MV4789CHA
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 2 way, Charcoal finish
alt
MV4789CHM
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 2 way, Champane finish
alt
MV4789PRL
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 2 way, Pearl finish
alt
MV4789TTA
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 2 way, Titanium finish
alt
MV4789W1CHA
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Charcoal finish
alt
MV4789W1CHM
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Champagne finish
alt
MV4789W1MBK
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Matte Black finish
alt
MV4789W1PRL
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Pearl finish
alt
MV4789W1TTA
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Titanium finish
Image
SKU
Description
alt
MV4789CHA
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 2 way, Charcoal finish
alt
MV4789CHM
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 2 way, Champane finish
alt
MV4789PRL
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 2 way, Pearl finish
alt
MV4789TTA
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 2 way, Titanium finish
alt
MV4789W1CHA
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Charcoal finish
alt
MV4789W1CHM
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Champagne finish
alt
MV4789W1MBK
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Matte Black finish
alt
MV4789W1PRL
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Pearl finish
alt
MV4789W1TTA
Wide Rocker 3 Gang Switch, 20A, 86x86mm, 1 way, Titanium finish