/content/hbtbt/ae/en/search-results.html

    Circuit Protection

    Mimic Main Board Kit

    IDR-CM compact mimic main board kit is a board kit which is compatible with Pearl panels and has 16 outputs on board, up to 9 expansion boards can be added giving maximum of 160 outputs.

    Overview

    IDR-CM compact mimic main board kit is a board kit which is compatible with Pearl panels and has 16 outputs on board. The board is expandable with up to 9 additional driver boards each providing 16 additional programmable outputs giving maximum of 160 outputs. The board in total has 5 LED outputs and 6 inputs.

    Specifications

    Others

    • Brand
      • Honeywell
    • Panel Board Ways
      • 16 Outputs; 5 LED Outputs; 6 Inputs; 9 Expansion Boards
    • Operating Voltage
      • 24

    Others

    • Brand
      • Honeywell
    • Panel Board Ways
      • 16 Outputs; 5 LED Outputs; 6 Inputs; 9 Expansion Boards
    • Operating Voltage
      • 24
    • Brand : Honeywell
    • Panel Board Ways : 16 Outputs; 5 LED Outputs; 6 Inputs; 9 Expansion Boards
    • Operating Voltage : 24