Housings & Hardware
Fire Fighter's Handset
The Fire Fighter’s Handsets are designed for use with a variety of life safety control systems. They provides two-way emergency telephone communication between fire fighters and other authorized personnel for a life safety system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Fire Fighter’s Handsets provides two-way emergency telephone communication between the fire fighters and other authorized personnel who control a Life Safety System. It is designed for use with a variety of life safety control systems. An added benefit is its easy integration with systems that have addressable and zone telephone circuits in a single, flexible product package.
Typically, the Fire Fighter’s Handset is installed in the following locations in a facility.
Corridors
Stairways
Lobbies
Mechanical control centres
other strategic locations
When you lift the handset from the cradle, it activates a visible indication (LED) signalling that contact is positively initiated. This feature indicates the ETC phone is ready for the operator to communicate with the system that is connected to the building’s Fire Fighter Emergency Telephone Communications System. It is field configurable for different voltage operations used for both supervised and no supervised systems. The unit has a red epoxy finish with enhanced graphics in white indelible ink that is permanently marked for identification. It also includes optional surface or flush mounting with no visible hardware.
Features & Benefits:- Constructed of durable, red finish and 16” (41 cm) gauge steel construction
- Contains surface or flush back box
- No tools required - use slide pins to insert the removable door
- Offers clearly marked, raised clamp terminals for field wiring
- Has a key lock or break glass access
- Includes two cabinet door options: - Key lock latch door - NYC warden station magnetic latch door with pull handle
- Overall back box dimensions: 9” W x 13” H x 4” D (23 x 33 x 10 cm) includes a 1” (2.5 cm) extension flange
- Provides multiple voltages / supervised polarity equipped
- Listed under UL® Standard 864 9th Edition
- Complies with the ADA standards for surface mount
- UL Listed: S1949, 2572 for Mass Notification
- MEA Approved, Fire Dept. of New York: COA# 6077
- CSFM: 7165-1703:0125
- ISO 9001 Certification
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI