/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    NOTIFIER Fire Alarm Storage Cabinet

    Discontinued

    Fire Alarm Storage Cabinets by Notifier are solution to meet the demanding code standards required today & Its primary goal is to manufacture code compliant solutions and this product allows you to do just that.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Fire Alarm Documents cabinet may be used as a storage box for both printed and digital documentation, enabling you to store the system’s test and certified inspection documents, service records, manuals and AS built drawings. This cabinet is constructed of durable 16 gauge steel with a solid piano hinge and key lock. The cabinet includes a 4GB USB memory flash drive interface. Using a standard USB B connector, the USB flash drive interface allows you to use any standard USB printer cable to upload or download information. This feature allows you to store the fire alarm software in one secure place, so that the Technician can easily access the software and service the system.

    Features & Benefits:
    • Installed with a 4 gigabyte digital flash drive interface with USB B connector
    • Overall Dimensions: 12” W x 13” H x 2¼” D (30.48 W x 33.02 H x 5.71 D cm)
    • Offers two, key ring hooks to hold the system keys
    • Contains a frame plate to insert Authorized Personnel business cards
    • Constructed with 16 gauge steel box and cover for added security with a solid stainless steel hinge
    • Coated with a durable, baked-on finish (other colours available)
    • Built with a stainless steel piano hinge with standard ¾”cat 30 key lock (other lock assemblies available)
    • Includes a Legend Sheet to record passwords and system information
    Certifications:
    • UL: S2580 Vol. 3
    • CSFM: 7300-0553-0110
    • NFPA: 72 2007
    • NEMA
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER