/content/hbtbt/ae/en/search-results.html

Monitors

1 Output Control Module, Morley

Morley-IAS MI-DCMOE-HC control output modules are used with the ZX series of intelligent control panels.

Overview

The Morley-IAS Output modules are used with the ZX series of intelligent control panels to provide either a single alarm circuit or Form C relay. The MI-DCMO-HC can be used to operate dry contacts for door holders, air handling unit shut down or other similar functions. Optionally the module can be used to supervise wiring to the output load providing monitoring of the external load voltage or power supply. If the monitored voltage falls below threshold then a fault condition will be indicated. The 240V version, with an output relay, is a bi-stable device, latching in the on or off state on command from the control panel.

Features & Benefits:
  • Integrated DIN rail brackets
  • Stable communication technique with high noise immunity
  • Plug-in terminal connections for ease of field wiring
  • Tri-colour light pipes
  • Rotary DECADE 01 to 99 (Clip) or 01 to 159 (AP) address switches
  • Powered directly by 2 wire loop
Specifications

Others

  • Cabinet Width
    • 94 millimetre
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Voltage
    • 15 - 30 DC volt
  • Cabinet Depth
    • 23 millimetre
  • Cabinet Height
    • 93 millimetre
  • Brand
    • Morley-IAS
  • Product Type
    • Output Module

Others

  • Cabinet Width
    • 94 millimetre
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Voltage
    • 15 - 30 DC volt
  • Cabinet Depth
    • 23 millimetre
  • Cabinet Height
    • 93 millimetre
  • Brand
    • Morley-IAS
  • Product Type
    • Output Module
  • Cabinet Width : 94 millimetre
  • Maximum Operating Humidity : 95 Percentage
  • Maximum Operating Voltage : 15 - 30 DC volt
  • Cabinet Depth : 23 millimetre
  • Cabinet Height : 93 millimetre
  • Brand : Morley-IAS
  • Product Type : Output Module
Others
Name
Description
File Size
Date
Size
MI-DCMO Modul f�r den DXc - Ringbus
application/pdf 614.65 KB
5/14/2023
614.65 KB
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
Sistemas Analógicos Catalog
application/pdf 839.05 KB
839.05 KB
SISTEMA DE DETECCIÓN DE INCENDIOS Engineering Specifications
application/msword 375.5 KB
1/30/2024
375.5 KB
Detección de incendios Catalog
application/pdf 3.44 MB
11/1/2016
3.44 MB
BS7273-4 Door Release System Data Sheet
application/pdf 431.4 KB
1/3/2024
431.4 KB
BS7273-4 Door Release System Data Sheet
application/pdf 431.3 KB
1/3/2024
431.3 KB
Name
Description
File Size
Date
Size
MI-DCMO Modul f�r den DXc - Ringbus
application/pdf 614.65 KB
5/14/2023
614.65 KB
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
Sistemas Analógicos Catalog
application/pdf 839.05 KB
839.05 KB
SISTEMA DE DETECCIÓN DE INCENDIOS Engineering Specifications
application/msword 375.5 KB
1/30/2024
375.5 KB
Detección de incendios Catalog
application/pdf 3.44 MB
11/1/2016
3.44 MB
BS7273-4 Door Release System Data Sheet
application/pdf 431.4 KB
1/3/2024
431.4 KB
BS7273-4 Door Release System Data Sheet
application/pdf 431.3 KB
1/3/2024
431.3 KB
Name
Description
File Size
Date
Size
MI-DCMO Modul f�r den DXc - Ringbus
614.65 KB
5/14/2023
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006
Sistemas Analógicos Catalog
839.05 KB
SISTEMA DE DETECCIÓN DE INCENDIOS Engineering Specifications
375.5 KB
1/30/2024
Detección de incendios Catalog
3.44 MB
11/1/2016
BS7273-4 Door Release System Data Sheet
431.4 KB
1/3/2024
BS7273-4 Door Release System Data Sheet
431.3 KB
1/3/2024