Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.
    /content/hbtbt/ae/en/search-results.html

    Monitors

    End-of-Line module EOL

    Discontinued

    End-of-Line module EOL

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    End-of-line module for the end of the VARIODYN D1 voice alarm system loudspeaker line for standard-compliant monitoring, when more than 20 loudspeakers are connected to a line. The module is connected to the final loudspeaker at the end of the line.

    Independent of the number and the output of the connected loudspeakers.

    Features & Benefits:
    • Approved as per EN 54-16
    • Standard monitoring
    • Final element for 100 V of loudspeaker line in 2-wire technology
    • Different connection possibilities for optimum line adaptation (3 connections)
    • The module is sealed and has therefore an optimum humidity protection
    Specifications

    Others

    • Brand
      • ESSER
    • Product Type
      • End of Line Module

    Others

    • Brand
      • ESSER
    • Product Type
      • End of Line Module
    • Brand : ESSER
    • Product Type : End of Line Module