/content/hbtbt/ae/en/search-results.html

    Monitors

    FlexES Control esserbus module

    Discontinued

    Single loop modules for up to 127 Series 9200/IQ8 Quad intelligent fire detectors or bus devices, subdivisible into 127 detection zones

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Loop Card Esserbus/Esserbus-PLus Modules are used for FlexES Control. Modules are provided with plastic protective housing for connection of an Esserbus/Esserbus-PLus loop. Mixed operation of Esserbus and Esserbus-PLus is possible in a fire alarm panel. Up to 18 loops can be realized depending on the extension of the alarm panel and on the number of available module slots. Up to four modules without galvanic isolation can be used in the fire alarm panel. If more than 4 loop modules are used in a panel, modules with galvanic isolation (GI) are necessary to be used from the fifth loop module onwards. Mixed operation of the modules with/without galvanic separation within one control panel is easily possible. Modules are locked mechanically without screws in the slots, just quick & easy. HOT PLUGGING and automatic recognition of modules just by Plug & Play, makes start-up and maintenance easy to handle.

    Features & Benefits:
    • Short circuit and open circuit resistant loop operation
    • Loop installation with I-Y(ST)Y 0.8 mm cable for a maximum length of 3.5 km
    • Up to 127 esserbus devices (fire detectors and/or manual call points)/detector zones per loop
    • Up to 32 esserbus transponders per loop/operation of wireless components
    • Loop powered, synchronously controlled, acoustic alarm signaling devices as per DIN EN 54-3 with alarm tone as per DIN 33404
    • Up to 64 powered loop IQ8Alarm Plus devices per loop
    • Up to 48 IQ8Quad detector with integrated alarm device per loop
    • Reactivation of alarm devices in case of alarm within 5 seconds after a short circuit confirmed and certified by VdS-Schadenverhütung
    Certifications:
    • VdS
    • FM
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER