/content/hbtbt/ae/en/search-results.html

    Annunciators & Keypads

    NCA-2 Network Annunciator

    Provides access to fire alarm and evacuation system information or network-wide control.

    Overview

    NOTIFIER NCA-2 ia a Network Control Annunciator for the NOTI-FIRE-NET or High Speed NOTI-FIRE-NET networks, compatible for use with ONYX® Series nodes such as the AFP-3030 fire alarm control panels. Additionally, the NCA-2 may be configured with DVC Series products to create one or more Digital Audio Command Centers on NOTI-FIRE-NET or High Speed NOTI-FIRE-NET.

    NCA-2 provides system control and display capabilities for all, or for selected network nodes. The large screen allows the operator to view extended information in real time—from the entire network or a single intelligent device.

    Features & Benefits:
    • Network-wide: Acknowledge, Silence, Reset, Enable/Disable
    • Network-wide Fire Fan Controls
    • Individual Enable/Disable or Group Enable/Disable local and networked AFP-2800/DVC points and zones.
    • Full supervision of all inputs and network integrity.
    • Enhanced-format 640-character LCD display with backlighting
    • Alphanumeric QWERTY rubber keypad with tactile and audible feedback.
    • Multiple passwords and Access Levels
    • Control and Display of up to 200 nodes
    Certifications:
    • AS4428.3:2010
    • ActivFire certificate #afp-2973