/content/hbtbt/ae/en/search-results.html

    Annunciators & Keypads

    NGA Network Graphic Annunciator

    Discontinued

    NGA network graphic annunciators are used with Gamewell-FCI® E3 Series® systems and feature a bright, backlit 1/4-inch video graphics array (VGA) display.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    NGA network graphic annunciators are used with Gamewell-FCI® E3 Series® systems. The bright, backlit 1/4-inch video graphics array (VGA) display is supplemented with an intuitive, easy-to-use touchscreen interface that provides up to 512 user-defined messages (up to 77 characters in length) with a selectable font and color for each message. These annunciators indicate events stored in the system event log, the status of analog addressable monitor and control points, and provide diagnostic fault codes/messages. They can be mounted in an enclosure or remotely located. 

    Features & Benefits:
    • 1/4-inch VGA display multipurpose touchscreen provides 512 user-defined messages (up to 77 characters in length) with a selectable font and color for each message
    • Software programmable touchscreen interface
    • 625K baud ARCNET communications
    • User-friendly design
    • Includes an RS-232 interface
    Certifications:
    • UL Standard 864, 9th Edition
    • UL Standard UL2572 for Mass Notification
    • UL Listed: S1869
    • FM Approved 3017416
    • MEA FDNY: COA# 6077
    • CSFM: 7165-1703-0125
    • City of Chicago: Class 1, Class 2 and High Rise
    • City of Denver
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI