/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    RP-2001 Deluge Releasing Panel

    The RP-2001 is a six-zone fire alarm control panel for single and dual hazard deluge and preaction applications.

    Overview

    RP-2001 is a UL listed six-zone fire alarm control panel for single and dual hazard deluge and preaction applications, providing fire detection, signaling and protection for commercial, industrial and institutional buildings requiring water-based releasing.!

    Features & Benefits:
    • Designed for sprinkler standards NFPA 13, 15 and 16.
    • Dual hazard operation.
    • Cross-zone (double-interlock) capability.
    • Six programmable Style B (Class B) IDCs (Initiating Device Circuit).
    • Optional Digital Alarm Communicators
    Certifications:
    • UL: S635
    • FM approved
    • CSFM: 7165-0028:0245
    • MEA: 333-07-E
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • Conventional / Releasing Panel
      • FireWarden

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • Conventional / Releasing Panel
      • FireWarden
    • Brand : NOTIFIER
    • Product Type : Control Panel|Conventional / Releasing Panel|FireWarden
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    RP-2001C Data Sheet
    application/pdf 209.69 KB
    5/14/2023
    209.69 KB
    RP-2001(E) Data Sheet
    application/pdf 204.61 KB
    5/14/2023
    204.61 KB
    Case Study
    Name
    Description
    File Size
    Date
    Size
    RP-2001 Deluge - Preaction Control Panel Engineering Specification
    application/msword 95 KB
    2/28/2023
    95 KB
    Name
    Description
    File Size
    Date
    Size
    RP-2001C Data Sheet
    application/pdf 209.69 KB
    5/14/2023
    209.69 KB
    RP-2001 Deluge - Preaction Control Panel Engineering Specification
    application/msword 95 KB
    2/28/2023
    95 KB
    RP-2001(E) Data Sheet
    application/pdf 204.61 KB
    5/14/2023
    204.61 KB
    Name
    Description
    File Size
    Date
    Size
    RP-2001C Data Sheet
    209.69 KB
    5/14/2023
    RP-2001(E) Data Sheet
    204.61 KB
    5/14/2023
    RP-2001 Deluge - Preaction Control Panel Engineering Specification
    95 KB
    2/28/2023
    Product Number
    Part Number
    Description
    Add to list
    RP-2001
    Deluge-Preaction Control Panel
    RP-2001E
    Deluge-Preaction Control Panel Export