/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    MRP-2001 Releasing Panel

    MRP-2001 6-zone fire alarm control panels are for single- and dual- hazard deluge and pre-action applications.

    Overview

    MRP-2001 6-zone fire alarm control panels are for single- and dual-hazard deluge and pre-action applications. These panels provide reliable fire detection, signaling and protection for commercial, industrial, and institutional buildings requiring water-based releasing. These FACPs are compatible with System Sensor® i3 detectors, which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory "freeze" signal when the ambient temperature falls below the detector rating of approximately 45 °F (7.22 °C). The control panels are compatible with conventional input devices such as 2-wire smoke detectors, 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices.

    Features & Benefits:
    • Dual hazard operation
    • Adjustable water flow discharge timer and two soak timers
    • Cross-zone (double-interlock) capability
    • Six programmable Style B (Class B) initiating device circuits (IDCs)
    • Four programmable Style Y (Class B) output circuits
    • Built-in NAC synchronization for System Sensor, Wheelock®, Gentex®, Faraday® and Amseco® devices
    • 7A total 24V DC output current
    • Resettable and non-resettable output power
    • Built-in Programmer
    • 80-character LCD display (backlit)
    Certifications:
    • UL: S624
    • FM Approved
    • CSFM: 7165-0075:0216
    • MEA: 333-07-E 
    Specifications

    Others

    • Brand
      • Fire-Lite
    • Product Type
      • Conventional
      • Releasing

    Others

    • Brand
      • Fire-Lite
    • Product Type
      • Conventional
      • Releasing
    • Brand : Fire-Lite
    • Product Type : Conventional|Releasing
    Others
    Name
    Description
    File Size
    Date
    Size
    SEISKIT-COMMENC PID
    application/pdf 460.03 KB
    5/8/2023
    460.03 KB
    Lite-Specs 2.5 Readme
    application/pdf 35.27 KB
    7/14/2022
    35.27 KB
    MRP-2001 Drawing
    image/vnd.dwg 2.44 MB
    4/28/2023
    2.44 MB
    Certificate of Compliance
    application/pdf 218.85 KB
    5/14/2023
    218.85 KB
    MRP-2001 and MRP-2202 Deluge - Preaction Control Panel Listing
    application/pdf 166.45 KB
    5/14/2023
    166.45 KB
    Lite-Configurator 2.5 Readme File
    application/pdf 205.08 KB
    4/25/2023
    205.08 KB
    Control Units, Releasing Device Listing
    application/pdf 28.53 KB
    5/11/2023
    28.53 KB
    MRP-2001 Deluge-Preaction Control Panel (dxf) Drawing
    application/zip 1.75 MB
    4/28/2023
    1.75 MB
    Slide Presentations
    Name
    Description
    File Size
    Date
    Size
    Sell Supression Presentation
    application/pdf 1.08 MB
    4/29/2022
    1.08 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Fire-Lite Product Brochure
    application/pdf 4.28 MB
    5/2/2023
    4.28 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Operating Instructions)
    application/pdf 121.58 KB
    5/11/2023
    121.58 KB
    MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Instruction Manual)
    application/pdf 2.3 MB
    5/11/2023
    2.3 MB
    Fire-Lite Device Compatibility Document
    application/pdf 328.19 KB
    7/17/2023
    328.19 KB
    MRP-2001 Battery Calculation (Excel)
    application/zip 18.53 KB
    5/11/2023
    18.53 KB
    MRP-2001 Deluge-Preaction Control Panel
    application/pdf 17.06 KB
    5/11/2023
    17.06 KB
    MRP2001 Deluge-Preaction Control Panel (Microsoft Word format)
    application/msword 156 KB
    5/11/2023
    156 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MRP-2001(E) Deluge - Preaction Control Panel Data Sheet
    application/pdf 229.37 KB
    5/1/2023
    229.37 KB
    MRP-2001(C) Deluge - Preaction Control Panel Data Sheet
    application/pdf 289.79 KB
    5/14/2023
    289.79 KB
    Name
    Description
    File Size
    Date
    Size
    MRP-2001(E) Deluge - Preaction Control Panel Data Sheet
    application/pdf 229.37 KB
    5/1/2023
    229.37 KB
    SEISKIT-COMMENC PID
    application/pdf 460.03 KB
    5/8/2023
    460.03 KB
    MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Operating Instructions)
    application/pdf 121.58 KB
    5/11/2023
    121.58 KB
    Lite-Specs 2.5 Readme
    application/pdf 35.27 KB
    7/14/2022
    35.27 KB
    MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Instruction Manual)
    application/pdf 2.3 MB
    5/11/2023
    2.3 MB
    MRP-2001 Drawing
    image/vnd.dwg 2.44 MB
    4/28/2023
    2.44 MB
    Fire-Lite Device Compatibility Document
    application/pdf 328.19 KB
    7/17/2023
    328.19 KB
    Certificate of Compliance
    application/pdf 218.85 KB
    5/14/2023
    218.85 KB
    MRP-2001 Battery Calculation (Excel)
    application/zip 18.53 KB
    5/11/2023
    18.53 KB
    MRP-2001 Deluge-Preaction Control Panel
    application/pdf 17.06 KB
    5/11/2023
    17.06 KB
    MRP2001 Deluge-Preaction Control Panel (Microsoft Word format)
    application/msword 156 KB
    5/11/2023
    156 KB
    MRP-2001 and MRP-2202 Deluge - Preaction Control Panel Listing
    application/pdf 166.45 KB
    5/14/2023
    166.45 KB
    Lite-Configurator 2.5 Readme File
    application/pdf 205.08 KB
    4/25/2023
    205.08 KB
    Control Units, Releasing Device Listing
    application/pdf 28.53 KB
    5/11/2023
    28.53 KB
    MRP-2001(C) Deluge - Preaction Control Panel Data Sheet
    application/pdf 289.79 KB
    5/14/2023
    289.79 KB
    Sell Supression Presentation
    application/pdf 1.08 MB
    4/29/2022
    1.08 MB
    Fire-Lite Product Brochure
    application/pdf 4.28 MB
    5/2/2023
    4.28 MB
    MRP-2001 Deluge-Preaction Control Panel (dxf) Drawing
    application/zip 1.75 MB
    4/28/2023
    1.75 MB
    Name
    Description
    File Size
    Date
    Size
    SEISKIT-COMMENC PID
    460.03 KB
    5/8/2023
    Lite-Specs 2.5 Readme
    35.27 KB
    7/14/2022
    MRP-2001 Drawing
    2.44 MB
    4/28/2023
    Certificate of Compliance
    218.85 KB
    5/14/2023
    MRP-2001 and MRP-2202 Deluge - Preaction Control Panel Listing
    166.45 KB
    5/14/2023
    Lite-Configurator 2.5 Readme File
    205.08 KB
    4/25/2023
    Control Units, Releasing Device Listing
    28.53 KB
    5/11/2023
    MRP-2001 Deluge-Preaction Control Panel (dxf) Drawing
    1.75 MB
    4/28/2023
    Sell Supression Presentation
    1.08 MB
    4/29/2022
    Fire-Lite Product Brochure
    4.28 MB
    5/2/2023
    MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Operating Instructions)
    121.58 KB
    5/11/2023
    MRP-2001(E)(C) Pre-Action-Deluge Control Panel (Instruction Manual)
    2.3 MB
    5/11/2023
    Fire-Lite Device Compatibility Document
    328.19 KB
    7/17/2023
    MRP-2001 Battery Calculation (Excel)
    18.53 KB
    5/11/2023
    MRP-2001 Deluge-Preaction Control Panel
    17.06 KB
    5/11/2023
    MRP2001 Deluge-Preaction Control Panel (Microsoft Word format)
    156 KB
    5/11/2023
    MRP-2001(E) Deluge - Preaction Control Panel Data Sheet
    229.37 KB
    5/1/2023
    MRP-2001(C) Deluge - Preaction Control Panel Data Sheet
    289.79 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    MRP-2001E
    Fire Alarm Control Panel: 6 Zone: Deluge and Pre-Action: 240V AC