/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Touchscreen repeater panel

    Discontinued

    Full active high-quality remote display and operating unit for FlexES FACP. System operation is interoperable and intuitive with a touch-sensitive 7" colored display. Individual access levels can be activated with a key code.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The remote control unit is an easy-to-use solution for the remote operation of the FlexES fire alarm control panel or a complete essernet network. The structure of the user interface is similar to that of the fire alarm control panel, facilitating intuitive and quick operation. The operation and state of the overall system can be managed from a central point in an essernet with several fire alarm control panels. The black polished aluminum-framed touch panel corresponds to the 16:9 widescreen format. Operations can be hierarchically controlled using different access levels that are managed by the relevant access codes. The operating module can be operated up to a distance of 1000 m from the fire alarm control panel, achieving an almost unlimited flexibility when distributing control- and display-relevant information within the building.

    Features & Benefits:
    • Night-design user interface that resembles the FlexES fire alarm control panel
    • Intuitive operation of control panels and control panel status display
    • Optional surface mounting or flush mounting
    • 7" resistive TFT touch screen, resolution of 800 x 480 pixels
    • User-friendly due to intuitive menu structures
    • Operator passwords entered using key codes
    • Different language versions
    • Connection via RS485 interface
    • Displays additional texts sent by FACP
    • USB interface for configuration