/content/hbtbt/ae/en/search-results.html

    emergency lighting

    Alu-K Emergency Luminaire

    Beghelli’s Alu-K emergency luminaires are functional and robust guide lights. It is surface-mounted luminaire for escape route and anti-panic. It has high lumen yield. It is dust proof luminaire. It has easy installation and maintenance.

    Overview

    Beghelli’s Alu-K emergency luminaires are functional and robust guide lights in aluminum and plastic for indoor use. It is surface-mounted luminaire for escape route and anti-panic. It is excellent in, for example, school / cinema buildings, shopping centers, warehouses, sports halls. It has a very high lumen yield and a glossy reflector that provides a high ceiling height of up to 9 meters. It is dust proof luminaire. It has easy installation and maintenance.

    Features & Benefits:
    • LED-based guide light for escape route and anti-panic
    • Delivered as surface-mounted
    • Centralized luminaire
    • ALOG (addressable) module included
    • IP 40, dustproof luminaire
    • High mounting height
    • Aluminum luminaire housing
    • Easy installation and maintenance
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    Specifications

    Others

    • Brand
      • Eltek

    Others

    • Brand
      • Eltek
    • Brand : Eltek