/content/hbtbt/ae/en/search-results.html

    Emergency Lighting

    D2xB1XH2 Haz Loc UL1971 Xenon Strobe

    The D2xB1XH2 features a high output UL1971 rated 70.29cd, 10 Joule Xenon strobe warning light / beacon. Globally approved, the robust Type 4/4X, IP66 enclosure ensures suitability for all haz loc fire alarm and general signalling applications.

    Overview

    The D2xB1XH2 features a high output UL1971 rated 70.29cd, 10 Joule Xenon strobe warning light / beacon. Globally approved, the robust Type 4/4X, IP66 enclosure ensures suitability for all haz loc fire alarm and general signalling applications.

    Multiple D2xB1XH2 units will auto-synchronize when powered from the same power source removing the need for any additional sync modules in the circuit. One device, globally certified: NEC/CEC CI D2 and CII D2; NEC CI Zone 2 and Zone 22; CEC Zone 2 & 22 and CII D2; ATEX, IECEx Zone 2 & 22. UL1638/UL1971 & CAN-ULC-S526 tested – suitable for public mode fire alarm, ADA compliant, hearing impaired applications.

    Features & Benefits:
    • UL1971/UL1638 Public mode fire
    • CAN/ULC-S526 Fire approved
    • 70.29 eff. candela
    • Synchronised for over 2 hours per UL1971
    • Xenon tube mechanically secured against vibration & shock
    • Marine grade aluminum enclosure
    • Ingress protection Type 4/4X/3R/13, IP66
    • High impact resistant Borosilicate glass lens
    • Stainless steel external and internal fixings
    • Duplicate, pluggable cable terminations, supervisory diode
    • Conduit mounting via integral 3/4" NPT entry
    • Surface mounting via user installed lugs
    • Pendant mounting via 3/4"NPT conduit entry
    • Dual 1/2"NPT and M20 cable entries
    • Supplied with haz loc rated stopping plugs/adaptors
    • UL Marine approved
    Certifications:
    • UL/cUL File ref: E245313
    • IECEx certficate: IECEx ULD 14.0004X
    • ATEX certificate: DEMKO 14 ATEX 4786493904X
    • CSFM certificate: 7300-2279:0500
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list